Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0658.10A1 |
K0658.10A2 |
K0658.10AE |
K0658.18A2 |
K0658.18A3 |
K0658.100A1 |
K0658.100A2 |
K0658.100AE |
K0658.108A2 |
K0658.108A3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Handle length | B=Width | D=Thread | D2 | H=Height | H1 | H2 | Steel code | Component material | Surface finish component | PL Stainless steel | T=Thread depth | Weight in kg (ERP) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.78 € | 1 | 5 Days | 28 | 13 | 10-32 | 12 | 14.3 | 13.3 | 2.3 | - | Steel | Trivalent blue passivated | False | 10 | 0.0066 | ||
0.78 € | 1 | 5 Days | 28 | 13 | 1/4-20 | 12 | 14.3 | 13.3 | 2.3 | - | Steel | Trivalent blue passivated | False | 10 | 0.0060 | ||
0.78 € | 1 | 5 Days | 28 | 13 | 8-32 | 12 | 14.3 | 13.3 | 2.3 | - | Steel | Trivalent blue passivated | False | 10 | 0.0069 | ||
2.00 € | 1 | 5 Days | 40 | 16 | 1/4-20 | 14.6 | 19.8 | 19 | 4 | - | Steel | Trivalent blue passivated | False | 14 | 0.0150 | ||
2.51 € | 1 | 5 Days | 40 | 16 | 5/16-18 | 14.6 | 19.8 | 19 | 4 | - | Steel | Trivalent blue passivated | False | 14 | 0.0130 | ||
1.36 € | 1 | 5 Days | 28 | 13 | 10-32 | 12 | 14.3 | 13.3 | 2.3 | 1.4305 | Stainless steel | Bright | True | 10 | 0.0068 | ||
1.36 € | 1 | 5 Days | 28 | 13 | 1/4-20 | 12 | 14.3 | 13.3 | 2.3 | 1.4305 | Stainless steel | Bright | True | 10 | 0.0058 | ||
1.36 € | 1 | 5 Days | 28 | 13 | 8-32 | 12 | 14.3 | 13.3 | 2.3 | 1.4305 | Stainless steel | Bright | True | 10 | 0.0070 | ||
2.31 € | 1 | 5 Days | 40 | 16 | 1/4-20 | 14.6 | 19.8 | 19 | 4 | 1.4305 | Stainless steel | Bright | True | 14 | 0.0150 | ||
2.77 € | 1 | 5 Days | 40 | 16 | 5/16-18 | 14.6 | 19.8 | 19 | 4 | 1.4305 | Stainless steel | Bright | True | 14 | 0.0130 |
Loading...
Main Body Type | T-Shaped | T Shaped Kind | Wing | Main Body Material | Other |
---|---|---|---|---|---|
Main material | Thermoplastic | Main colour | Black gray RAL 7021 | Version 1 | Miniwing |
Item | Wing Grip | Thread type | Internal thread | Style | D |
Style definition | Tapped through thread | RoHS | True |
Configure
Basic Attributes
A=Handle length
B=Width
D=Thread
D2
H=Height
H1
H2
Steel code
Component material
Surface finish component
PL Stainless steel
T=Thread depth
Filter by standard shipping days
Optional Attributes