Wing grips internal thread, stainless steel (K0273 inch) (K0273.1A0)

Wing grips internal thread, stainless steel (K0273 inch) K0273.1A0

Product Details:

Manufacturer part number: K0273.1A0

Brand: KIPP

Price: 16.38

Delivery time: 5 Days


Technical Data:

A=Handle length: 50

B=Width: 2.3

D=Thread: 10-24

D2: 14

H=Height: 24


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0273.1A0

Part Number
K0273.1A0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Handle length B=Width D=Thread D2 H=Height H1 Main colour T=Thread depth Weight in kg (ERP)

16.38 €

1 5 Days 502.310-24142411.5Polished100.0359

Loading...

  1. 1

Basic information

Main Body Type T-Shaped T Shaped Kind Wing Main Body Material Stainless Steel
Steel code 1.4308 Item Wing Grip Thread type Internal thread
PL Stainless steel True RoHS True

This page is Wing grips internal thread, stainless steel (K0273 inch), part number K0273.1A0.
You can find the detail information about specifications and dimensions on part number K0273.1A0.

Variation of this product

Part Number
K0273.1A01
K0273.1A1
K0273.1A11
K0273.1A2
K0273.1A21
K0273.2A3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Handle length B=Width D=Thread D2 H=Height H1 Main colour T=Thread depth Weight in kg (ERP)

7.88 €

1 5 Days 502.310-24142411.5Blasted120.0360

16.38 €

1 5 Days 502.310-32142411.5Polished120.0365

7.88 €

1 5 Days 502.310-32142411.5Blasted120.0355

16.38 €

1 5 Days 502.31/4-20142411.5Polished100.0324

7.88 €

1 5 Days 502.31/4-20142411.5Blasted120.0346

20.17 €

1 5 Days 753.45/16-18213516.5Polished140.1226

Tech Support