Wing grips tapped through (K0274 inch)

Wing grips tapped through (K0274 inch)
Material:
Grip thermoplastic.
Bushing steel 5.8 or stainless steel 1.4305 (AISI 303 equivalent).

Version:
Grip black gray.
Bushing trivalent blue passivated steel or bright stainless steel.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0274.11A1
K0274.11A2
K0274.12A3
K0274.12A4
K0274.19A1
K0274.19A2
K0274.19AE
K0274.101A1
K0274.101A2
K0274.102A3
K0274.102A4
K0274.109A1
K0274.109A2
K0274.109AE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Handle length B=Width D=Thread D2 H=Height H1 H2 Steel code Component material Surface finish component PL Stainless steel Weight in kg (ERP)

1.58 €

10 5 Days 50510-32142411.522-SteelTrivalent blue passivatedFalse0.0083

1.58 €

10 5 Days 5051/4-20142411.522-SteelTrivalent blue passivatedFalse0.0075

2.90 €

10 5 Days 7575/16-182135.61733.3-SteelTrivalent blue passivatedFalse0.0231

2.90 €

10 5 Days 7573/8-162135.61733.3-SteelTrivalent blue passivatedFalse0.0208

1.48 €

10 5 Days 384.510-3212188.516.1-SteelTrivalent blue passivatedFalse0.0062

1.48 €

10 5 Days 384.51/4-2012188.516.1-SteelTrivalent blue passivatedFalse0.0054

1.48 €

10 5 Days 384.58-3212188.516.1-SteelTrivalent blue passivatedFalse0.0064

2.65 €

10 5 Days 50510-32142411.5221.4305Stainless steelBrightTrue0.0084

2.65 €

10 5 Days 5051/4-20142411.5221.4305Stainless steelBrightTrue0.0074

3.31 €

10 5 Days 7575/16-182135.61733.31.4305Stainless steelBrightTrue0.0236

3.31 €

10 5 Days 7573/8-162135.61733.31.4305Stainless steelBrightTrue0.0218

2.30 €

10 5 Days 384.510-3212188.516.11.4305Stainless steelBrightTrue0.0062

2.30 €

10 5 Days 384.51/4-2012188.516.11.4305Stainless steelBrightTrue0.0053

2.30 €

10 5 Days 384.58-3212188.516.11.4305Stainless steelBrightTrue0.0064

Loading...

  1. 1

Basic information

Main Body Type T-Shaped T Shaped Kind Wing Main Body Material Other
Main material Thermoplastic Main colour Black gray RAL 7021 Item Wing Grip
Thread type Internal thread Style D Style definition Tapped through thread
RoHS True

Tech Support