Wing grips with internal thread (K0274 IG inch)

Wing grips with internal thread (K0274 IG inch)
Material:
Black thermoplastic.
Bushing grade 5.8 steel or 1.4305 (AISI 303 equivalent) stainless steel.

Version:
Steel trivalent blue passivated, stainless steel bright.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0274.01A1
K0274.01A2
K0274.01A15
K0274.01A16
K0274.01A17
K0274.01A25
K0274.01A26
K0274.01A27
K0274.02A3
K0274.02A4
K0274.02A35
K0274.02A36
K0274.02A37
K0274.02A45
K0274.02A46
K0274.02A47
K0274.09A1
K0274.09A2
K0274.09A15
K0274.09A16
K0274.09A17
K0274.09A25
K0274.09A26
K0274.09A27
K0274.09AE
K0274.09AE5
K0274.09AE6
K0274.09AE7
K0274.1A1
K0274.1A2
K0274.1A15
K0274.1A16
K0274.1A17
K0274.1A25
K0274.1A26
K0274.1A27
K0274.2A3
K0274.2A4
K0274.2A35
K0274.2A36
K0274.2A37
K0274.2A45
K0274.2A46
K0274.2A47
K0274.9A1
K0274.9A2
K0274.9A15
K0274.9A16
K0274.9A17
K0274.9A25
K0274.9A26
K0274.9A27
K0274.9AE
K0274.9AE5
K0274.9AE6
K0274.9AE7
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Handle length B=Width D=Thread D2 H=Height H1 Steel code Component material Component colour Colour Cap PL Stainless steel T=Thread depth Weight in kg (ERP)

2.83 €

1 5 Days 50510-32142411.51.4305Stainless steelBrightBlack gray RAL 7021True100.0086

2.83 €

1 5 Days 5051/4-20142411.51.4305Stainless steelBrightBlack gray RAL 7021True100.0077

2.83 €

1 5 Days 50510-32142411.51.4305Stainless steelBrightLight gray RAL 7035True100.0080

2.83 €

1 5 Days 50510-32142411.51.4305Stainless steelBrightTraffic red RAL 3020True100.0085

2.83 €

1 5 Days 50510-32142411.51.4305Stainless steelBrightColza yellow RAL 1021True100.0080

2.83 €

1 5 Days 5051/4-20142411.51.4305Stainless steelBrightLight gray RAL 7035True100.0079

2.83 €

1 5 Days 5051/4-20142411.51.4305Stainless steelBrightTraffic red RAL 3020True100.0079

2.83 €

1 5 Days 5051/4-20142411.51.4305Stainless steelBrightColza yellow RAL 1021True100.0070

3.51 €

1 5 Days 7575/16-182135.616.51.4305Stainless steelBrightBlack gray RAL 7021True140.0240

3.51 €

1 5 Days 7573/8-162135.616.51.4305Stainless steelBrightBlack gray RAL 7021True140.0222

3.51 €

1 5 Days 7575/16-182135.616.51.4305Stainless steelBrightLight gray RAL 7035True140.0240

3.51 €

1 5 Days 7575/16-182135.616.51.4305Stainless steelBrightTraffic red RAL 3020True140.0235

3.51 €

1 5 Days 7575/16-182135.616.51.4305Stainless steelBrightColza yellow RAL 1021True140.0238

3.51 €

1 5 Days 7573/8-162135.616.51.4305Stainless steelBrightLight gray RAL 7035True140.0211

3.51 €

1 5 Days 7573/8-162135.616.51.4305Stainless steelBrightTraffic red RAL 3020True140.0211

3.51 €

1 5 Days 7573/8-162135.616.51.4305Stainless steelBrightColza yellow RAL 1021True140.0211

2.56 €

10 5 Days 384.510-3212188.51.4305Stainless steelBrightBlack gray RAL 7021True100.0010

2.56 €

10 5 Days 384.51/4-2012188.51.4305Stainless steelBrightBlack gray RAL 7021True100.0010

2.56 €

10 5 Days 384.510-3212188.51.4305Stainless steelBrightLight gray RAL 7035True100.0010

2.56 €

10 5 Days 384.510-3212188.51.4305Stainless steelBrightTraffic red RAL 3020True100.0010

2.56 €

10 5 Days 384.510-3212188.51.4305Stainless steelBrightColza yellow RAL 1021True100.0010

2.56 €

10 5 Days 384.51/4-2012188.51.4305Stainless steelBrightLight gray RAL 7035True100.0010

2.56 €

10 5 Days 384.51/4-2012188.51.4305Stainless steelBrightTraffic red RAL 3020True100.0010

2.56 €

10 5 Days 384.51/4-2012188.51.4305Stainless steelBrightColza yellow RAL 1021True100.0010

2.56 €

10 5 Days 384.58-3212188.51.4305Stainless steelBrightBlack gray RAL 7021True100.1000

2.56 €

10 5 Days 384.58-3212188.51.4305Stainless steelBrightLight gray RAL 7035True100.0010

2.56 €

10 5 Days 384.58-3212188.51.4305Stainless steelBrightTraffic red RAL 3020True100.0010

2.56 €

10 5 Days 384.58-3212188.51.4305Stainless steelBrightColza yellow RAL 1021True100.0010

1.82 €

1 5 Days 50510-32142411.5-SteelBlue-passivatedBlack gray RAL 7021False100.0086

1.82 €

1 5 Days 5051/4-20142411.5-SteelBlue-passivatedBlack gray RAL 7021False100.0077

1.82 €

1 5 Days 50510-32142411.5-SteelBlue-passivatedLight gray RAL 7035False100.0080

1.82 €

1 5 Days 50510-32142411.5-SteelBlue-passivatedTraffic red RAL 3020False100.0085

1.82 €

1 5 Days 50510-32142411.5-SteelBlue-passivatedColza yellow RAL 1021False100.0085

1.82 €

1 5 Days 5051/4-20142411.5-SteelBlue-passivatedLight gray RAL 7035False100.0079

1.82 €

1 5 Days 5051/4-20142411.5-SteelBlue-passivatedTraffic red RAL 3020False100.0077

1.82 €

1 5 Days 5051/4-20142411.5-SteelBlue-passivatedColza yellow RAL 1021False100.0077

3.14 €

1 5 Days 7575/16-182135.616.5-SteelBlue-passivatedBlack gray RAL 7021False140.0235

3.14 €

1 5 Days 7573/8-162135.616.5-SteelBlue-passivatedBlack gray RAL 7021False140.0279

3.14 €

1 5 Days 7575/16-182135.616.5-SteelBlue-passivatedLight gray RAL 7035False140.0232

3.14 €

1 5 Days 7575/16-182135.616.5-SteelBlue-passivatedTraffic red RAL 3020False140.0242

3.14 €

1 5 Days 7575/16-182135.616.5-SteelBlue-passivatedColza yellow RAL 1021False140.0233

3.14 €

1 5 Days 7573/8-162135.616.5-SteelBlue-passivatedLight gray RAL 7035False140.0210

3.14 €

1 5 Days 7573/8-162135.616.5-SteelBlue-passivatedTraffic red RAL 3020False140.0207

3.14 €

1 5 Days 7573/8-162135.616.5-SteelBlue-passivatedColza yellow RAL 1021False140.0220

1.70 €

10 5 Days 384.510-3212188.5-SteelBlue-passivatedBlack gray RAL 7021False100.1000

1.70 €

10 5 Days 384.51/4-2012188.5-SteelBlue-passivatedBlack gray RAL 7021False100.1000

1.70 €

10 5 Days 384.510-3212188.5-SteelBlue-passivatedLight gray RAL 7035False100.0010

1.70 €

10 5 Days 384.510-3212188.5-SteelBlue-passivatedTraffic red RAL 3020False100.0010

1.70 €

10 5 Days 384.510-3212188.5-SteelBlue-passivatedColza yellow RAL 1021False100.0010

1.70 €

10 5 Days 384.51/4-2012188.5-SteelBlue-passivatedLight gray RAL 7035False100.0010

1.70 €

10 5 Days 384.51/4-2012188.5-SteelBlue-passivatedTraffic red RAL 3020False100.0010

1.70 €

10 5 Days 384.51/4-2012188.5-SteelBlue-passivatedColza yellow RAL 1021False100.0010

1.70 €

10 5 Days 384.58-3212188.5-SteelBlue-passivatedBlack gray RAL 7021False100.1000

1.70 €

10 5 Days 384.58-3212188.5-SteelBlue-passivatedLight gray RAL 7035False100.0010

1.70 €

10 5 Days 384.58-3212188.5-SteelBlue-passivatedTraffic red RAL 3020False100.0010

1.70 €

10 5 Days 384.58-3212188.5-SteelBlue-passivatedColza yellow RAL 1021False100.0010

Loading...

  1. 1

Basic information

Main Body Type T-Shaped T Shaped Kind Wing Main Body Material Other
Main material Thermoplastic Main colour Black gray RAL 7021 Item Wing Grip
Thread type Internal thread Style K Style definition With internal thread
RoHS True

Tech Support