Ball lock pins with plastic grip and metal collar (K0363 inch) (K0363.38CLL12)

Ball lock pins with plastic grip and metal collar (K0363 inch) K0363.38CLL12

Product Details:

Manufacturer part number: K0363.38CLL12

Brand: KIPP

Price: 20.67

Delivery time: 5 Days


Technical Data:

Shearing force double shear max.: 13 kN

D: 38

D1=Pin diameter: 3/16

D2: 5.25

D3: 16


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0363.38CLL12

Part Number
K0363.38CLL12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shearing force double shear max.
(kN)
D D1=Pin diameter D2 D3 L=Length L1 L2 L5 Receiving hole H11 Weight in kg (ERP)

20.67 €

1 5 Days 13383/165.25160.75632.525.053/160.0263

Loading...

  1. 1

Basic information

Type Pin Type Main material Stainless steel Surface finish body Bright
Component material Thermoplastic Component colour Black Version 2 Metal collar
Colour Cap Traffic red RAL 3020 Version 1 With mushroom grip Item Ball Lock Pin
Style A PL Stainless steel True RoHS True

This page is Ball lock pins with plastic grip and metal collar (K0363 inch), part number K0363.38CLL12.
You can find the detail information about specifications and dimensions on part number K0363.38CLL12.

Variation of this product

Part Number
K0363.38CLL08
K0363.38CLL16
K0363.38CLL20
K0363.38CML08
K0363.38CML12
K0363.38CML16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shearing force double shear max.
(kN)
D D1=Pin diameter D2 D3 L=Length L1 L2 L5 Receiving hole H11 Weight in kg (ERP)

20.52 €

1 5 Days 13383/165.25160.5632.518.73/160.0255

20.67 €

1 5 Days 13383/165.25161.0632.531.43/160.0287

21.80 €

1 5 Days 13383/165.25161.25632.537.753/160.0279

20.52 €

1 5 Days 24381/47.2160.56.932.519.61/40.0273

20.67 €

1 5 Days 24381/47.2160.756.932.525.951/40.0304

20.67 €

1 5 Days 24381/47.2161.06.932.532.31/40.0318

Tech Support