Ball lock pins with stainless steel mushroom grip (K0364 inch)

Ball lock pins with stainless steel mushroom grip (K0364 inch)
Material:
Metal parts stainless steel.

Version:
Bright.

Note:
Ball lock pins are used for easy fastening or joining of components or workpieces.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. Release the button to lock the balls and secure the connection.
Corrosion resistant. Option for connecting retaining cable.

Shear force double shear (F) = S · τ aB max.

The values given for the shear force are the theoretical breaking load.
These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.

Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.

Accessory:
Safety Helix Cable: K0367.10200
Pin Retaining Ring: K0367.15/19/23
Pin Retaining Cable with eye: K0367....

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0364.23CLL08
K0364.23CLL12
K0364.23CLL16
K0364.23CLL20
K0364.23CML08
K0364.23CML12
K0364.23CML16
K0364.23CML20
K0364.23CML24
K0364.23CML28
K0364.23CML32
K0364.23CNL16
K0364.23CNL20
K0364.23CNL24
K0364.23CNL28
K0364.23CNL32
K0364.31COL16
K0364.31COL20
K0364.31COL24
K0364.31COL28
K0364.31COL32
K0364.31CPL16
K0364.31CPL20
K0364.31CPL24
K0364.31CPL28
K0364.31CPL32
K0364.31CPL36
K0364.31CPL40
K0364.31CQL16
K0364.31CQL20
K0364.31CQL24
K0364.31CQL28
K0364.31CQL32
K0364.31CQL36
K0364.31CQL40
K0364.31CUL16
K0364.31CUL20
K0364.31CUL24
K0364.31CUL28
K0364.31CUL32
K0364.31CUL36
K0364.31CUL40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shearing force double shear max.
(kN)
D D1=Pin diameter D2 D3 L=Length L1 L2 L5 Receiving hole H11 Weight in kg (ERP)

21.25 €

1 5 Days 13253/165.25140.5626.518.73/160.0386

21.65 €

1 5 Days 13253/165.25140.75626.525.053/160.0393

23.24 €

1 5 Days 13253/165.25141.0626.531.43/160.0416

23.59 €

1 5 Days 13253/165.25141.25626.537.753/160.0410

23.01 €

1 5 Days 24251/47.2140.56.926.519.61/40.0402

23.53 €

1 5 Days 24251/47.2140.756.926.525.951/40.0865

24.05 €

1 5 Days 24251/47.2141.06.926.532.31/40.0432

24.92 €

1 5 Days 24251/47.2141.256.926.538.651/40.0447

26.04 €

1 5 Days 24251/47.2141.56.926.5451/40.0463

27.23 €

1 5 Days 24251/47.2141.756.926.551.351/40.0475

27.83 €

1 5 Days 24251/47.2142.06.926.557.71/40.0490

24.21 €

1 5 Days 38255/169.5141.07.926.533.35/160.0478

24.73 €

1 5 Days 38255/169.5141.257.926.539.655/160.0501

25.68 €

1 5 Days 38255/169.5141.57.926.5465/160.0525

26.23 €

1 5 Days 38255/169.5141.757.926.552.355/160.0548

26.71 €

1 5 Days 38255/169.5142.07.926.558.75/160.0572

25.67 €

1 5 Days 54333/811.5191.08.834.634.23/80.1067

26.22 €

1 5 Days 54333/811.5191.258.834.640.553/80.1132

27.08 €

1 5 Days 54333/811.5191.58.834.646.93/80.1135

27.52 €

1 5 Days 54333/811.5191.758.834.653.253/80.1216

29.47 €

1 5 Days 54333/811.5192.08.834.659.63/80.1238

30.96 €

1 5 Days 96331/215191.01034.635.41/20.1214

31.59 €

1 5 Days 96331/215191.251034.641.751/20.1272

32.83 €

1 5 Days 96331/215191.51034.648.11/20.1371

33.47 €

1 5 Days 96331/215191.751034.654.451/20.1432

34.68 €

1 5 Days 96331/215192.01034.660.81/20.1490

37.27 €

1 5 Days 96331/215192.51034.673.51/20.1616

42.71 €

1 5 Days 96331/215193.01034.686.21/20.1750

80.63 €

1 5 Days 150335/819201.013.334.638.75/80.1448

80.63 €

1 5 Days 150335/819201.2513.334.645.055/80.1548

81.68 €

1 5 Days 150335/819201.513.334.651.45/80.1644

83.79 €

1 5 Days 150335/819201.7513.334.657.755/80.1773

86.09 €

1 5 Days 150335/819202.013.334.664.15/80.1871

89.27 €

1 5 Days 150335/819202.513.334.676.85/80.2057

97.77 €

1 5 Days 150335/819203.013.334.689.55/80.2259

30.96 €

1 5 Days 74337/1613191.09.734.635.17/160.1136

31.59 €

1 5 Days 74337/1613191.259.734.641.457/160.1184

32.83 €

1 5 Days 74337/1613191.59.734.647.87/160.1231

33.47 €

1 5 Days 74337/1613191.759.734.654.157/160.1310

34.68 €

1 5 Days 74337/1613192.09.734.660.57/160.1360

37.27 €

1 5 Days 74337/1613192.59.734.673.27/160.1451

42.71 €

1 5 Days 74337/1613193.09.734.685.97/160.1544

Loading...

  1. 1

Basic information

Type Pin Type Main material Stainless steel Component material Stainless steel
Version 1 With mushroom grip Item Ball Lock Pin PL Stainless steel True
Ball lock pin grip Mushroom grip large RoHS True

Tech Support