Locking pins, stainless steel with plastic grip and magnetic axial lock (K1216 inch)

Locking pins, stainless steel with plastic grip and magnetic axial lock (K1216 inch)
Material:
Grip thermoplastic.
Steel parts 1.4305 (AISI 303 equivalent) stainless steel.
Magnet NdFeB.

Version:
Grip black.
Stainless steel bright.

Note:
The locking pins with magnetic axial lock are used for fast and easy fixating and joining of parts and workpieces.
Magnets integrated into the grip ensure axial positioning and hold the locking pin in the inserted position.

Smooth surfaces and a perpendicular insertion bore have a positive effect on the retaining forces.

Optional retainer systems can be used to make the locking pins captive.

Shear force double-shear (F) = S · τ aB max.

On request:
Other pin lengths.

Accessory:
Safety spiral cable K0367....
Retaining cable with loop K0367....
Key ring K0367....
Ball chains K1125....

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1216.33CML16
K1216.33CML24
K1216.33CML32
K1216.46COL16
K1216.46COL24
K1216.46COL32
K1216.46CPL24
K1216.46CPL32
K1216.46CPL36
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Shearing force double shear max.
(kN)
B D D1=Pin diameter D2 L=Length L2 L3 L5 Receiving hole Clamping force approx.
(N)
Weight in kg (ERP)

9.53 €

1 5 Days 2242333.21/417.31.03326.11.01/4430.0340

9.69 €

1 5 Days 2242333.21/417.31.53326.11.51/4430.0420

9.89 €

1 5 Days 2242333.21/417.32.03326.12.01/4430.0500

12.32 €

1 5 Days 3543345.93/826.31.039.531.31.03/8740.0660

12.60 €

1 5 Days 3543345.93/826.31.539.531.31.53/8740.0800

12.93 €

1 5 Days 3543345.93/826.32.039.531.32.03/8740.0860

13.04 €

1 5 Days 3963345.91/226.31.539.531.31.51/2740.0960

13.37 €

1 5 Days 3963345.91/226.32.039.531.32.01/2740.1050

13.77 €

1 5 Days 3963345.91/226.32.539.531.32.51/2740.1170

Loading...

  1. 1

Basic information

Type Pin Type Main material Stainless steel Component material Thermoplastic
Version 2 With magnetic axial lock Version 1 With mushroom grip Item Locking Pin
PL Stainless steel True RoHS True

Tech Support