Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0266.11CO |
K0266.12CO |
K0266.12CP |
K0266.13CP |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Size | A=Centre distance | D | D2=Fastening hole | H=Height | H1=Handle height | H2 | H3 | L=Length | L2 | Weight in kg (ERP) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
44.99 € | 1 | 5 Days | 1 | 80 | 24 | 0.375 | 85.7 | 49 | 28.5 | 13 | 104 | 12.7 | 0.1020 | ||
48.43 € | 1 | 5 Days | 2 | 100 | 29 | 0.375 | 105.2 | 59.5 | 35.5 | 13 | 129 | 15.7 | 0.1790 | ||
48.43 € | 1 | 5 Days | 2 | 100 | 29 | 0.5 | 105.2 | 59.5 | 35.5 | 13 | 129 | 15.7 | 0.1730 | ||
52.97 € | 1 | 5 Days | 3 | 125 | 36 | 0.5 | 140 | 83 | 44 | 18.5 | 161 | 19.5 | 0.3830 |
Loading...
Main material | Thermoplastic | Main colour | Black grey | Component material | Thermoplastic |
---|---|---|---|---|---|
Component colour | Black grey | Version 1 | Reamed hole | Version 2 | Without transverse hole |
Item | Crank Handle | Product type | Folding grip | RoHS | True |
Style | C | Style definition | With fold-down grip |
Configure
Basic Attributes
Size
A=Centre distance
D
D2=Fastening hole
H=Height
H1=Handle height
H2
H3
L=Length
L2
Filter by standard shipping days
Optional Attributes