Handwheels with internal thread (K0184 IG inch)

Handwheels with internal thread (K0184 IG inch)
Material:
Handwheel thermoset PF 31.
Bushing steel, black oxidised.

Version:
High-gloss polished, black.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0184.701A3
K0184.701A4
K0184.831A5
K0184.831A6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Outside diameter D2=Fastening hole D3 D4 H2 L1 L3=Height Weight in kg (ERP)

12.78 €

1 5 Days 705/16-183026.511.52333.50.1909

12.78 €

1 5 Days 703/8-163026.511.52333.50.1883

16.78 €

1 5 Days 831/2-133531.51428400.3149

16.78 €

1 5 Days 835/8-113531.51428400.3020

Loading...

  1. 1

Basic information

Main material Thermoset Version 1 Internal thread Item Handwheel
RoHS True

Tech Support