Handwheels drilled thru (K0184 BG inch)

Handwheels drilled thru (K0184 BG inch)
Material:
Handwheel thermoset PF 31.
Bushing steel, black oxidised.

Version:
High-gloss polished, black.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0184.702CO
K0184.702CP
K0184.832CP
K0184.832CQ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Outside diameter D2=Fastening hole D3 D4 H2 L1 L3=Height Weight in kg (ERP)

12.78 €

1 5 Days 700.3753026.511.52333.50.1856

12.78 €

1 5 Days 700.53026.511.52333.50.1759

16.78 €

1 5 Days 830.53531.51428400.3120

16.78 €

1 5 Days 830.6253531.51428400.2960

Loading...

  1. 1

Basic information

Main material Thermoset Version 1 Reamed hole Item Handwheel
RoHS True

Tech Support