Handwheels disc, aluminum, without cylinder grip (K0161 OG inch)

Handwheels disc, aluminum, without cylinder grip (K0161 OG inch)
Material:
Disc handwheel in aluminum.

Version:
Wheel rim turned and polished.

On request:
Hubs with square socket or powder-coated handwheels.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0161.0080XCN
K0161.0080XCO
K0161.0100XCO
K0161.0100XCP
K0161.0125XCO
K0161.0125XCP
K0161.0140XCP
K0161.0140XCQ
K0161.0160XCP
K0161.0160XCQ
K0161.0200XCQ
K0161.0200XCR
K0161.0250XCR
K0161.0250XCV
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Outside diameter D2=Fastening hole D3 L1 L3=Height Weight in kg (ERP)

12.55 €

1 5 Days 800.3122616310.1469

12.55 €

1 5 Days 800.3752616310.1396

14.75 €

1 5 Days 1000.3753117340.2244

14.75 €

1 5 Days 1000.53117340.2383

18.91 €

1 5 Days 1250.3753018370.3513

18.91 €

1 5 Days 1250.53018370.3881

22.08 €

1 5 Days 1400.53419340.5040

22.08 €

1 5 Days 1400.6253419340.5184

30.38 €

1 5 Days 1600.54020400.6732

30.38 €

1 5 Days 1600.6254020400.6662

38.81 €

1 5 Days 2000.6255024461.0800

38.81 €

1 5 Days 2000.755024461.0770

69.56 €

1 5 Days 2500.755028491.8500

69.56 €

1 5 Days 2500.8755028491.8100

Loading...

  1. 1

Basic information

Handwheel Type Disk Main material Aluminum Version 1 Reamed hole
Item Disc Handwheel RoHS True

Tech Support