Handwheels disc, aluminum, with revolving cylinder grip (K0161 MDG inch)

Handwheels disc, aluminum, with revolving cylinder grip (K0161 MDG inch)
Material:
Disc handwheel aluminum.
Cylinder grip black thermoset PF 31-DIN 7708.
Hub electro zinc-plated steel.

Version:
Wheel rim turned and polished.

On request:
Hubs with square socket or powder-coated handwheels.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0161.4080XCN
K0161.4080XCO
K0161.4100XCO
K0161.4100XCP
K0161.4125XCO
K0161.4125XCP
K0161.4140XCP
K0161.4140XCQ
K0161.4160XCP
K0161.4160XCQ
K0161.4200XCQ
K0161.4200XCR
K0161.4250XCR
K0161.4250XCV
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Outside diameter D2=Fastening hole D3 L1 L3=Height Revolving cylinder grip Weight in kg (ERP)

25.44 €

1 5 Days 800.312261631ø18 x M6 x 400.1540

25.44 €

1 5 Days 800.375261631ø18 x M6 x 400.1577

27.61 €

1 5 Days 1000.375311734ø18 x M6 x 400.2510

27.61 €

1 5 Days 1000.5311734ø18 x M6 x 400.2479

33.83 €

1 5 Days 1250.375301837ø22 x M8 x 560.4020

33.83 €

1 5 Days 1250.5301837ø22 x M8 x 560.3977

36.82 €

1 5 Days 1400.5341934ø22 x M8 x 560.5367

36.82 €

1 5 Days 1400.625341934ø22 x M8 x 560.0481

47.83 €

1 5 Days 1600.5402040ø26 x M10 x 800.7580

47.83 €

1 5 Days 1600.625402040ø26 x M10 x 800.7062

56.40 €

1 5 Days 2000.625502446ø26 x M10 x 801.2150

56.40 €

1 5 Days 2000.75502446ø26 x M10 x 801.2150

90.74 €

1 5 Days 2500.75502849ø31 x M12 x 1021.8830

90.74 €

1 5 Days 2500.875502849ø31 x M12 x 1021.6810

Loading...

  1. 1

Basic information

Handwheel Type Disk Main material Aluminum Component material Thermoset
Version 1 Reamed hole Item Disc Handwheel RoHS True

Tech Support