Handwheels disc, aluminum, with fixed cylinder grip (K0161 MFG inch)

Handwheels disc, aluminum, with fixed cylinder grip (K0161 MFG inch)
Material:
Disc handwheel aluminum.
Cylinder grip black thermoset PF 31-DIN 7708.
Hub electro zinc-plated steel.

Version:
Wheel rim turned and polished.

On request:
Hubs with square socket or powder-coated handwheels.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0161.2080XCN
K0161.2080XCO
K0161.2100XCO
K0161.2100XCP
K0161.2125XCO
K0161.2125XCP
K0161.2140XCP
K0161.2140XCQ
K0161.2160XCP
K0161.2160XCQ
K0161.2200XCQ
K0161.2200XCR
K0161.2250XCR
K0161.2250XCV
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Outside diameter D2=Fastening hole D3 L1 L3=Height Fixed cylinder grip Weight in kg (ERP)

19.18 €

1 5 Days 800.312261631ø18 x M6 x 400.0183

19.18 €

1 5 Days 800.375261631ø18 x M6 x 400.1430

21.38 €

1 5 Days 1000.375311734ø18 x M6 x 400.0183

21.38 €

1 5 Days 1000.5311734ø18 x M6 x 400.2374

26.74 €

1 5 Days 1250.375301837ø21 x M8 x 500.3798

26.74 €

1 5 Days 1250.5301837ø21 x M8 x 500.3867

29.91 €

1 5 Days 1400.5341934ø21 x M8 x 500.5257

29.91 €

1 5 Days 1400.625341934ø21 x M8 x 500.5282

41.77 €

1 5 Days 1600.5402040ø26 x M10 x 800.7057

41.77 €

1 5 Days 1600.625402040ø26 x M10 x 801.0000

50.17 €

1 5 Days 2000.625502446ø26 x M10 x 801.0420

50.17 €

1 5 Days 2000.75502446ø26 x M10 x 801.0310

82.46 €

1 5 Days 2500.75502849ø28 x M12 x 901.6810

82.46 €

1 5 Days 2500.875502849ø28 x M12 x 901.6960

Loading...

  1. 1

Basic information

Handwheel Type Disk Main material Aluminum Component material Thermoset
Version 1 Reamed hole Item Disc Handwheel RoHS True

Tech Support