Handwheels DIN 950, aluminum, without grip (K0160 OG inch) (Part Numbers)

Handwheels DIN 950, aluminum, without grip (K0160 OG inch)
Material:
Handwheel in aluminum.

Version:
Wheel rim turned and polished.

On request:
Hubs with square socket or powder-coated handwheels.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0160.0080XCN
K0160.0080XCO
K0160.0100XCO
K0160.0100XCP
K0160.0125XCO
K0160.0125XCP
K0160.0140XCP
K0160.0140XCQ
K0160.0160XCP
K0160.0160XCQ
K0160.0180XCP
K0160.0180XCQ
K0160.0200XCQ
K0160.0200XCR
K0160.0250XCR
K0160.0250XCV
K0160.0315XCS
K0160.0315XCV
K0160.0400XCS
K0160.0500XCS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of spokes RoHS D1=Outside diameter D2=Fastening hole D3≈ L1 L3=Height Weight in kg (ERP)

13.18 €

1 5 Days 3-800.3122416290.1253

13.18 €

1 5 Days 3-800.3752416290.1134

14.35 €

1 5 Days 3-1000.3752617330.2048

14.35 €

1 5 Days 3-1000.52617330.2023

18.07 €

1 5 Days 3True1250.3752818360.3009

18.07 €

1 5 Days 3-1250.52818360.3037

21.47 €

1 5 Days 3-1400.53019390.3616

21.47 €

1 5 Days 3-1400.6253019390.3537

25.45 €

1 5 Days 3-1600.53220400.4668

25.45 €

1 5 Days 3-1600.6253220400.4758

30.74 €

1 5 Days 3-1800.53722430.6966

30.74 €

1 5 Days 3-1800.6253722430.6800

38.03 €

1 5 Days 3-2000.6253824450.9078

38.03 €

1 5 Days 3-2000.753824450.8431

62.41 €

1 5 Days 5-2500.754528501.5100

62.41 €

1 5 Days 5-2500.8754528501.5200

100.08 €

1 5 Days 5-31515433562.3420

100.08 €

1 5 Days 5-3150.8755433562.3700

184.67 €

1 5 Days 5-40016538634.0000

311.25 €

1 5 Days 5-50017845725.8800

Loading...

  1. 1

Basic information

Main material Aluminum Version 1 Reamed hole Grip Without grip
Item Handwheel DIN DIN 950

Tech Support