Handwheels DIN 950, aluminum, with revolving grip (K0160 MDG inch)

Handwheels DIN 950, aluminum, with revolving grip (K0160 MDG inch)
Material:
Handwheel aluminum.
Fixed grip aluminum, center pin black oxidised steel.
Revolving grip aluminum, center pin trivalent blue passivated steel.

Version:
Wheel rim turned and polished.

On request:
Hubs with square socket or powder-coated handwheels.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0160.4080XCN
K0160.4080XCO
K0160.4100XCO
K0160.4100XCP
K0160.4125XCO
K0160.4125XCP
K0160.4140XCP
K0160.4140XCQ
K0160.4160XCP
K0160.4160XCQ
K0160.4180XCP
K0160.4180XCQ
K0160.4200XCQ
K0160.4200XCR
K0160.4250XCR
K0160.4250XCV
K0160.4315XCS
K0160.4315XCV
K0160.4400XCS
K0160.4500XCS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of spokes D1=Outside diameter D2=Fastening hole D3≈ L1 L3=Height Revolving grip DIN 98 style E Weight in kg (ERP)

26.00 €

1 5 Days 3800.312241629ø16 x M6 x 54.50.1475

26.00 €

1 5 Days 3800.375241629ø16 x M6 x 54.50.1444

27.01 €

1 5 Days 31000.375261733ø16 x M6 x 54.50.2266

27.01 €

1 5 Days 31000.5261733ø16 x M6 x 54.50.2310

32.82 €

1 5 Days 31250.375281836ø20 x M8 x 670.3370

32.82 €

1 5 Days 31250.5281836ø20 x M8 x 679.7400

36.85 €

1 5 Days 31400.5301939ø20 x M8 x 670.4180

36.85 €

1 5 Days 31400.625301939ø20 x M8 x 670.4097

44.70 €

1 5 Days 31600.5322040ø25 x M10 x 830.5658

44.70 €

1 5 Days 31600.625322040ø25 x M10 x 830.5600

51.89 €

1 5 Days 31800.5372243ø25 x M10 x 830.7703

51.89 €

1 5 Days 31800.625372243ø25 x M10 x 830.7457

58.18 €

1 5 Days 32000.625382445ø25 x M10 x 830.9520

58.18 €

1 5 Days 32000.75382445ø25 x M10 x 830.9350

88.16 €

1 5 Days 52500.75452850ø32 x M12 x 105.51.7420

88.16 €

1 5 Days 52500.875452850ø32 x M12 x 105.51.6850

121.38 €

1 5 Days 53151533356ø32 x M12 x 105.52.3610

121.38 €

1 5 Days 53150.875533356ø32 x M12 x 105.52.5850

202.50 €

1 5 Days 54001653863ø36 x M16 x 1174.1630

314.33 €

1 5 Days 55001784572ø36 x M16 x 1176.4010

Loading...

  1. 1

Basic information

Main material Aluminum Component material Aluminum Version 1 Reamed hole
Version 2 Revolving Grip Machine handle Item Handwheel
DIN DIN 950

Tech Support