Handwheels DIN 950, aluminum, with fixed grip (K0160 MFG inch)

Handwheels DIN 950, aluminum, with fixed grip (K0160 MFG inch)
Material:
Handwheel aluminum.
Fixed grip aluminum, center pin black oxidised steel.
Revolving grip aluminum, center pin trivalent blue passivated steel.

Version:
Wheel rim turned and polished.

On request:
Hubs with square socket or powder-coated handwheels.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0160.2080XCN
K0160.2080XCO
K0160.2100XCO
K0160.2100XCP
K0160.2125XCO
K0160.2125XCP
K0160.2140XCP
K0160.2140XCQ
K0160.2160XCP
K0160.2160XCQ
K0160.2180XCP
K0160.2180XCQ
K0160.2200XCQ
K0160.2200XCR
K0160.2250XCR
K0160.2250XCV
K0160.2315XCS
K0160.2315XCV
K0160.2400XCS
K0160.2500XCS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of spokes D1=Outside diameter D2=Fastening hole D3≈ L1 L3=Height Fixed machine handle DIN 39 style E Weight in kg (ERP)

20.90 €

1 5 Days 3800.312241629ø16 x M6 x 500.1379

20.90 €

1 5 Days 3800.375241629ø16 x M6 x 500.1344

23.14 €

1 5 Days 31000.375261733ø16 x M6 x 500.0173

23.14 €

1 5 Days 31000.5261733ø16 x M6 x 500.2184

28.89 €

1 5 Days 31250.375281836ø20 x M8 x 640.3154

28.89 €

1 5 Days 31250.5281836ø20 x M8 x 640.3130

32.15 €

1 5 Days 31400.5301939ø20 x M8 x 640.4072

32.15 €

1 5 Days 31400.625301939ø20 x M8 x 640.3892

38.27 €

1 5 Days 31600.5322040ø25 x M10 x 800.5346

38.27 €

1 5 Days 31600.625322040ø25 x M10 x 800.5275

43.04 €

1 5 Days 31800.5372243ø25 x M10 x 800.7065

43.04 €

1 5 Days 31800.625372243ø25 x M10 x 800.7132

49.73 €

1 5 Days 32000.625382445ø25 x M10 x 800.9100

49.73 €

1 5 Days 32000.75382445ø25 x M10 x 800.9154

78.03 €

1 5 Days 52500.75452850ø32 x M12 x 1001.5960

78.03 €

1 5 Days 52500.875452850ø32 x M12 x 1001.6200

112.30 €

1 5 Days 53151533356ø32 x M12 x 1002.5050

112.30 €

1 5 Days 53150.875543356ø32 x M12 x 1002.5380

203.98 €

1 5 Days 54001653863ø36 x M16 x 1124.0850

318.19 €

1 5 Days 55001784572ø36 x M16 x 1120.2100

Loading...

  1. 1

Basic information

Main material Aluminum Component material Aluminum Version 1 Reamed hole
Version 2 Fixed Grip Machine handle Item Handwheel
DIN DIN 950

Tech Support