Handwheels DIN 950 gray cast iron, with revolving grip (K0671 MDG inch)

Handwheels DIN 950 gray cast iron, with revolving grip (K0671 MDG inch)
Material:
Handwheel, gray cast iron.
Grip steel.

Version:
Wheel rim turned and polished.

On request:
Hubs with square socket or powder-coated handwheels.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0671.4080XCN
K0671.4080XCO
K0671.4100XCO
K0671.4100XCP
K0671.4125XCO
K0671.4125XCP
K0671.4140XCP
K0671.4140XCQ
K0671.4160XCP
K0671.4160XCQ
K0671.4180XCP
K0671.4180XCQ
K0671.4200XCQ
K0671.4200XCR
K0671.4250XCR
K0671.4250XCV
K0671.4315XCS
K0671.4315XCV
K0671.4400XCS
K0671.4500XCS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of spokes D1=Outside diameter D2=Fastening hole D3≈ L1 L3=Height Revolving grip DIN 98 style E Weight in kg (ERP)

31.83 €

1 5 Days 3800.312241629ø16 x M6 x 54.50.3081

31.83 €

1 5 Days 3800.375241629ø16 x M6 x 54.50.3054

35.37 €

1 5 Days 31000.375261733ø16 x M6 x 54.50.0503

35.37 €

1 5 Days 31000.5261733ø16 x M6 x 54.50.4771

41.41 €

1 5 Days 31250.375281836ø20 x M8 x 670.7504

41.41 €

1 5 Days 31250.5281836ø20 x M8 x 670.7710

45.59 €

1 5 Days 31400.5301939ø20 x M8 x 670.8850

45.59 €

1 5 Days 31400.625301939ø20 x M8 x 670.1004

52.97 €

1 5 Days 31600.5322040ø25 x M10 x 831.3350

52.97 €

1 5 Days 31600.625322040ø25 x M10 x 831.3140

66.54 €

1 5 Days 31800.5362243ø25 x M10 x 830.1900

66.54 €

1 5 Days 31800.625362243ø25 x M10 x 830.4430

70.31 €

1 5 Days 32000.625382445ø25 x M10 x 832.1700

70.31 €

1 5 Days 32000.75382445ø25 x M10 x 832.1400

109.48 €

1 5 Days 52500.75452850ø32 x M12 x 105.54.1310

109.48 €

1 5 Days 52500.875452850ø32 x M12 x 105.51.8790

151.56 €

1 5 Days 53151533356ø32 x M12 x 105.50.3841

151.56 €

1 5 Days 53150.875533356ø32 x M12 x 105.50.3841

258.15 €

1 5 Days 54001653863ø36 x M16 x 1179.9800

489.59 €

1 5 Days 55001784572ø36 x M16 x 1170.5500

Loading...

  1. 1

Basic information

Main material Grey cast iron Component material Steel Version 1 Reamed hole
Version 2 Revolving Grip Machine handle Item Handwheel
DIN DIN 950 Product type Revolving grip

Tech Support