Handwheels DIN 950 gray cast iron, with fixed grip (K0671 MFG inch)

Handwheels DIN 950 gray cast iron, with fixed grip (K0671 MFG inch)
Material:
Handwheel, gray cast iron.
Grip steel.

Version:
Wheel rim turned and polished.

On request:
Hubs with square socket or powder-coated handwheels.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0671.2080XCN
K0671.2080XCO
K0671.2100XCO
K0671.2100XCP
K0671.2125XCO
K0671.2125XCP
K0671.2140XCP
K0671.2140XCQ
K0671.2160XCP
K0671.2160XCQ
K0671.2180XCP
K0671.2180XCQ
K0671.2200XCQ
K0671.2200XCR
K0671.2250XCR
K0671.2250XCV
K0671.2315XCS
K0671.2315XCV
K0671.2400XCS
K0671.2500XCS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of spokes D1=Outside diameter D2=Fastening hole D3≈ L1 L3=Height Fixed machine handle DIN 39 style E Weight in kg (ERP)

25.37 €

1 5 Days 3800.312241629ø16 x M6 x 500.3028

25.37 €

1 5 Days 3800.375241629ø16 x M6 x 500.3001

28.95 €

1 5 Days 31000.375261733ø16 x M6 x 500.4500

28.95 €

1 5 Days 31000.5261733ø16 x M6 x 500.5134

35.20 €

1 5 Days 31250.375281836ø20 x M8 x 640.7123

35.20 €

1 5 Days 31250.5281836ø20 x M8 x 640.7220

39.38 €

1 5 Days 31400.5301939ø20 x M8 x 640.8920

39.38 €

1 5 Days 31400.625301939ø20 x M8 x 640.9741

46.28 €

1 5 Days 31600.5322040ø25 x M10 x 801.3180

46.28 €

1 5 Days 31600.625322040ø25 x M10 x 801.3370

59.86 €

1 5 Days 31800.5362243ø25 x M10 x 801.7330

59.86 €

1 5 Days 31800.625362243ø25 x M10 x 801.7100

63.88 €

1 5 Days 32000.625382445ø25 x M10 x 802.1540

63.88 €

1 5 Days 32000.75382445ø25 x M10 x 802.1150

101.94 €

1 5 Days 52500.75452850ø32 x M12 x 1004.1070

101.94 €

1 5 Days 52500.875452850ø32 x M12 x 1001.8550

144.89 €

1 5 Days 53151533356ø32 x M12 x 1000.3600

144.89 €

1 5 Days 53150.875533356ø32 x M12 x 1000.3600

251.47 €

1 5 Days 54001653863ø36 x M16 x 1129.9470

482.94 €

1 5 Days 55001784572ø36 x M16 x 1120.5168

Loading...

  1. 1

Basic information

Main material Grey cast iron Component material Steel Version 1 Reamed hole
Version 2 Fixed Grip Machine handle Item Handwheel
DIN DIN 950 Product type Fixed grip

Tech Support