Handwheels 2-spoke, aluminum, flat rim, without grip (K0162 OG inch)

Handwheels 2-spoke, aluminum, flat rim, without grip (K0162 OG inch)
Material:
Spoked handwheels aluminum.

Version:
Wheel rim turned and polished.

On request:
Hubs with square socket or powder-coated handwheels.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0162.0080XCN
K0162.0080XCO
K0162.0100XCO
K0162.0100XCP
K0162.0125XCO
K0162.0125XCP
K0162.0160XCP
K0162.0160XCQ
K0162.0200XCQ
K0162.0200XCR
K0162.0250XCR
K0162.0250XCV
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Outside diameter D2=Fastening hole D3 L1 L3=Height Weight in kg (ERP)

13.57 €

1 5 Days 800.3122416280.1385

13.57 €

1 5 Days 800.3752416280.1410

16.40 €

1 5 Days 1000.3752617330.2066

16.40 €

1 5 Days 1000.52617330.2103

18.99 €

1 5 Days 1250.375311833.50.3302

18.99 €

1 5 Days 1250.5311833.50.3387

24.39 €

1 5 Days 1600.53620390.5302

24.39 €

1 5 Days 1600.6253620390.5470

40.42 €

1 5 Days 2000.6254224450.9881

40.42 €

1 5 Days 2000.754224450.9730

63.93 €

1 5 Days 2500.754828510.1441

63.93 €

1 5 Days 2500.8754828511.4350

Loading...

  1. 1

Basic information

Handwheel Type 2-Spoke Main material Aluminum Version 1 Reamed hole
Item 2-Spoke Handwheel RoHS True

Tech Support