Handwheels 2-spoke, aluminum, flat rim, revolving grip (K0162 MDG inch) (K0162.4080XCN)

Handwheels 2-spoke, aluminum, flat rim, revolving grip (K0162 MDG inch) K0162.4080XCN

Product Details:

Manufacturer part number: K0162.4080XCN

Brand: KIPP

Price: 24.05

Delivery time: 5 Days


Technical Data:

D1=Outside diameter: 80

D2=Fastening hole: 0.312

D3: 24

L1: 16

L3=Height: 28


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0162.4080XCN

Part Number
K0162.4080XCN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Outside diameter D2=Fastening hole D3 L1 L3=Height Fixed cylinder grip Revolving cylinder grip Weight in kg (ERP)

24.05 €

1 5 Days 800.312241628ø18 x M6 x 40ø18 x M6 x 400.1626

Loading...

  1. 1

Basic information

Handwheel Type 2-Spoke Main material Aluminum Component material Thermoset
Version 1 Reamed hole Item 2-Spoke Handwheel RoHS True

This page is Handwheels 2-spoke, aluminum, flat rim, revolving grip (K0162 MDG inch), part number K0162.4080XCN.
You can find the detail information about specifications and dimensions on part number K0162.4080XCN.

Variation of this product

Part Number
K0162.4080XCO
K0162.4100XCO
K0162.4100XCP
K0162.4125XCO
K0162.4125XCP
K0162.4160XCP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1=Outside diameter D2=Fastening hole D3 L1 L3=Height Fixed cylinder grip Revolving cylinder grip Weight in kg (ERP)

24.05 €

1 5 Days 800.375241628ø18 x M6 x 40ø18 x M6 x 400.1649

26.93 €

1 5 Days 1000.375261733ø18 x M6 x 40ø18 x M6 x 400.2360

26.93 €

1 5 Days 1000.5261733ø18 x M6 x 40ø18 x M6 x 400.2319

31.34 €

1 5 Days 1250.375311833.5ø21 x M8 x 50ø22 x M8 x 560.3710

31.34 €

1 5 Days 1250.5311833.5ø21 x M8 x 50ø22 x M8 x 560.3770

39.32 €

1 5 Days 1600.5362039ø26 x M10 x 80ø26 x M10 x 800.6401

Tech Support