Handwheels 2-spoke, aluminum, flat rim, fixed grip (K0162 MFG inch)

Handwheels 2-spoke, aluminum, flat rim, fixed grip (K0162 MFG inch)
Material:
Handwheels aluminum.
Cylinder grip black thermoset PF 31-DIN 7708, center pin electro zinc-plated steel.

Version:
Wheel rim turned and polished.

On request:
Hubs with square socket or powder-coated handwheels.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0162.2080XCN
K0162.2080XCO
K0162.2100XCO
K0162.2100XCP
K0162.2125XCO
K0162.2125XCP
K0162.2160XCP
K0162.2160XCQ
K0162.2200XCQ
K0162.2200XCR
K0162.2250XCR
K0162.2250XCV
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Outside diameter D2=Fastening hole D3 L1 L3=Height Fixed cylinder grip Weight in kg (ERP)

20.09 €

1 5 Days 800.312241628ø18 x M6 x 401.5210

20.09 €

1 5 Days 800.375241628ø18 x M6 x 400.1544

22.97 €

1 5 Days 1000.375261733ø18 x M6 x 400.2255

22.97 €

1 5 Days 1000.5261733ø18 x M6 x 400.2214

26.82 €

1 5 Days 1250.375311833.5ø21 x M8 x 500.3692

26.82 €

1 5 Days 1250.5311833.5ø21 x M8 x 500.3527

35.81 €

1 5 Days 1600.5362039ø26 x M10 x 800.5244

35.81 €

1 5 Days 1600.625362039ø26 x M10 x 800.5231

51.88 €

1 5 Days 2000.625422445ø26 x M10 x 800.9865

51.88 €

1 5 Days 2000.75422445ø26 x M10 x 800.9586

76.92 €

1 5 Days 2500.75482851ø28 x M12 x 901.4560

76.92 €

1 5 Days 2500.875482851ø28 x M12 x 901.5520

Loading...

  1. 1

Basic information

Handwheel Type 2-Spoke Main material Aluminum Component material Thermoset
Version 1 Reamed hole Item 2-Spoke Handwheel RoHS True

Tech Support