Handwheels 2-spoke plastic, with revolving grip (K0725 inch)

Handwheels 2-spoke plastic, with revolving grip (K0725 inch)
Material:
Handwheel, reinforced and stabilized polyamide.
Center caps, polyamide.
Center bushing, steel.
Tapped insert for cylinder grip, brass.

Version:
Handwheel, oil and grease resistant, black (RAL 9011), satin finish.
Center caps, gray (RAL 7035).
Center bushing, black oxidised.

Note:
The H7 tolerance for the bore D2 in the drawing is only for metric handwheels; inch handwheels have an H10 tolerance.

On request:
Other cap colors.
Special versions.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0725.4080XCN
K0725.4100XCO
K0725.4100XCP
K0725.4130XCN
K0725.4130XCO
K0725.4160XCO
K0725.4160XCP
K0725.4160XCQ
K0725.4200XCQ
K0725.4250XCR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A D1=Outside diameter D2=Fastening hole D3 D4 H H2 L L1 L2 L3=Height Weight in kg (ERP)

15.39 €

1 5 Days 30800.31224.5202016852051340.1275

16.94 €

1 5 Days 38990.375282025.520932451430.1867

16.94 €

1 5 Days 38990.5282025.520932451430.1756

20.10 €

1 5 Days 551290.312322330211122462500.2892

20.10 €

1 5 Days 551290.375322330211122462500.2950

26.24 €

1 5 Days 661590.375402333221193262570.4210

26.24 €

1 5 Days 661590.5402333221193262570.4430

26.24 €

1 5 Days 661590.625402333221193262570.3994

32.75 €

1 5 Days 821980.62551263117.51413281600.7011

43.00 €

1 5 Days 1132520.7555.52739.5241633692711.0720

Loading...

  1. 1

Basic information

Handwheel Type 2-Spoke Main material Polyamide Component material Polyamide
Version 1 Reamed hole Item 2-Spoke Handwheel Product type Revolving grip
RoHS True

Tech Support