Handwheels 2-spoke plastic (K0725 inch)

Handwheels 2-spoke plastic (K0725 inch)
Material:
Handwheel, reinforced and stabilized polyamide.
Center caps, polyamide.
Center bushing, steel.

Version:
Handwheel, oil and grease resistant, black (RAL 9011), satin finish.
Center caps, gray (RAL 7035).
Center bushing, black oxidised.

Note:
The H7 tolerance for the bore D2 in the drawing is only for metric handwheels; inch handwheels have an H10 tolerance.

On request:
Other cap colors.
Special versions.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0725.0080XCN
K0725.0100XCO
K0725.0100XCQ
K0725.0130XCN
K0725.0130XCO
K0725.0160XCO
K0725.0160XCP
K0725.0160XCQ
K0725.0200XCO
K0725.0200XCQ
K0725.0250XCQ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Outside diameter D2=Fastening hole D3 H H2 L1 L3=Height Weight in kg (ERP)

9.33 €

1 5 Days 800.31224.5201620340.0888

10.87 €

1 5 Days 990.3752825.52024420.1461

10.87 €

1 5 Days 990.6252825.52024420.1225

13.43 €

1 5 Days 1290.31232302124500.2308

13.43 €

1 5 Days 1290.37532302124500.2268

19.08 €

1 5 Days 1590.37540332232570.3770

19.08 €

1 5 Days 1590.540332232570.3631

19.08 €

1 5 Days 1590.62540332232570.3423

24.75 €

1 5 Days 1980.375513117.532600.6163

24.75 €

1 5 Days 1980.625513117.532600.5859

33.87 €

1 5 Days 2520.62555.539.52436710.9814

Loading...

  1. 1

Basic information

Handwheel Type 2-Spoke Main material Polyamide Version 1 Reamed hole
Item 2-Spoke Handwheel Product type Without grip RoHS True

Tech Support