Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0165.3100XCM |
K0165.3125XCO |
K0165.3140XCP |
K0165.3160XCQ |
K0165.3160XCR |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Size | D1=Outside diameter | D2=Fastening hole | D3 | D4 | D8 | L1 | L2 | L3=Height | Weight in kg (ERP) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41.22 € | 1 | 5 Days | 1 | 100 | 0.25 | 22 | 20 | 29 | 29.5 | 19 | 39 | 0.2008 | ||
45.36 € | 1 | 5 Days | 2 | 125 | 0.375 | 26 | 21 | 34 | 34 | 24 | 46 | 0.3668 | ||
50.61 € | 1 | 5 Days | 3 | 140 | 0.5 | 30 | 25 | 39 | 38.5 | 27 | 52 | 0.5221 | ||
64.32 € | 1 | 5 Days | 4 | 160 | 0.625 | 33 | 30 | 43 | 41.3 | 30.1 | 57 | 0.7290 | ||
64.32 € | 1 | 5 Days | 4 | 160 | 0.75 | 33 | 30 | 43 | 41.3 | 30.1 | 57 | 0.7289 |
Loading...
Handwheel Type | Disk | Main material | Thermoset | Component material | Stainless steel |
---|---|---|---|---|---|
Version 1 | Reamed hole | Item | Disc Handwheel | RoHS | True |
Style | E | PL Stainless steel | True | H2 | 8 |
Configure
Basic Attributes
Size
D1=Outside diameter
D2=Fastening hole
D3
D4
D8
L1
L2
L3=Height
Filter by standard shipping days
Optional Attributes