Disc handwheels with revolving grip, style E, with reamed hole (K0164 E inch)

Disc handwheels with revolving grip, style E, with reamed hole (K0164 E inch)
Material:
Thermoset PF 31, black.
Hub nickel-plated steel.
Revolving grip, nickel-plated steel parts.

Version:
High-gloss polished.

Note:
The handwheel is supplied with the grip loose.

On request:
Other reamed hole sizes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0164.1100XCM
K0164.1125XCO
K0164.1140XCP
K0164.1160XCQ
K0164.1160XCR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size D1=Outside diameter D2=Fastening hole D3 D4 D6 D7 D8 H1 L1 L2 L3=Height L4 Weight in kg (ERP)

32.05 €

1 5 Days 11000.25222079M629929.5193954.70.2490

40.12 €

1 5 Days 21250.3752621101M634934244654.70.3983

46.23 €

1 5 Days 31400.53025110M8391238.5275282.20.6406

59.78 €

1 5 Days 41600.6253330128M8431241.330.15782.20.8437

59.78 €

1 5 Days 41600.753330128M8431241.330.15782.20.8108

Loading...

  1. 1

Basic information

Handwheel Type Disk Main material Thermoset Component material Thermoset
Steel parts material Steel Grip Revolving grip Item Disc Handwheel
RoHS True Style E Style definition With reamed hole
PL Stainless steel False H2 8

Tech Support