Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0164.3100XCM |
K0164.3125XCO |
K0164.3140XCP |
K0164.3160XCQ |
K0164.3160XCR |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Size | D1=Outside diameter | D2=Fastening hole | D3 | D4 | D6 | D7 | D8 | H1 | L1 | L2 | L3=Height | L4 | Weight in kg (ERP) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
61.84 € | 1 | 5 Days | 1 | 100 | 0.25 | 22 | 20 | 79 | M6 | 29 | 9 | 29.5 | 19 | 39 | 54.7 | 0.1358 | ||
68.05 € | 1 | 5 Days | 2 | 125 | 0.375 | 26 | 21 | 101 | M6 | 34 | 9 | 34 | 24 | 46 | 54.7 | 0.1358 | ||
75.92 € | 1 | 5 Days | 3 | 140 | 0.5 | 30 | 25 | 110 | M8 | 39 | 12 | 38.5 | 27 | 52 | 82.2 | 0.2153 | ||
86.81 € | 1 | 5 Days | 4 | 160 | 0.625 | 33 | 30 | 128 | M8 | 43 | 12 | 41.3 | 30.1 | 57 | 82.2 | 0.8481 | ||
86.81 € | 1 | 5 Days | 4 | 160 | 0.75 | 33 | 30 | 128 | M8 | 43 | 12 | 41.3 | 30.1 | 57 | 82.2 | 0.8217 |
Loading...
Handwheel Type | Disk | Main material | Thermoset | Component material | Thermoset |
---|---|---|---|---|---|
Steel parts material | Stainless steel 1.4305 | Grip | Revolving grip | Item | Disc Handwheel |
RoHS | True | Style | E | Style definition | With reamed hole |
PL Stainless steel | True | H2 | 8 |
Configure
Basic Attributes
Size
D1=Outside diameter
D2=Fastening hole
D3
D4
D6
D7
D8
H1
L1
L2
L3=Height
L4
Filter by standard shipping days
Optional Attributes