Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0659.31CO |
K0659.32CO |
K0659.32CP |
K0659.33CP |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Size | A=Centre distance | D | D2=Fastening hole | H=Height | H1=Handle height | H2 | H3 | L=Length | L2 | Weight in kg (ERP) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.40 € | 1 | 5 Days | 1 | 80 | 24 | 0.375 | 85.8 | 49.1 | 28.5 | 13 | 104 | 12.7 | 0.1100 | ||
18.33 € | 1 | 5 Days | 2 | 100 | 29 | 0.375 | 107.1 | 61.4 | 35.5 | 13 | 129 | 15.7 | 0.2100 | ||
18.33 € | 1 | 5 Days | 3 | 100 | 29 | 0.5 | 107.1 | 61.4 | 35.5 | 13 | 129 | 15.7 | 0.2100 | ||
25.25 € | 1 | 5 Days | 3 | 125 | 36 | 0.5 | 139.5 | 82.5 | 44 | 18.5 | 161 | 19.5 | 0.4050 |
Loading...
Handwheel Type | Revolving Crank Handles | Main material | Thermoplastic | Main colour | Black grey |
---|---|---|---|---|---|
Component material | Steel | Component colour | Black oxidised | Version 1 | Reamed hole |
Version 2 | Without transverse hole | Item | Crank Handle | Product type | Revolving grip |
Style | D | Style definition | With revolving grip |
Configure
Basic Attributes
Size
A=Centre distance
D
D2=Fastening hole
H=Height
H1=Handle height
H2
H3
L=Length
L2
Filter by standard shipping days
Optional Attributes