Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | Steel code | Surface finish body | PL Stainless steel | D=Diameter | D1=Thread | D2 | L=Shaft length | L1 | L2 | Weight in kg (ERP) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.84 € | 1 | 5 Days | Steel | 1.0715 | Black oxidised | False | 8 | 1/4-20 | 20 | 35 | 9 | 18 | 0.0190 | ||
3.84 € | 1 | 5 Days | Steel | 1.0715 | Black oxidised | False | 8 | 1/4-20 | 20 | 50 | 9 | 18 | 0.0290 | ||
3.99 € | 1 | 5 Days | Steel | 1.0715 | Black oxidised | False | 8 | 1/4-20 | 20 | 65 | 9 | 18 | 0.0334 | ||
4.32 € | 1 | 5 Days | Steel | 1.0715 | Black oxidised | False | 10 | 5/16-18 | 25 | 50 | 13 | 22.5 | 0.0490 | ||
4.40 € | 1 | 5 Days | Steel | 1.0715 | Black oxidised | False | 10 | 5/16-18 | 25 | 65 | 13 | 22.5 | 0.0580 | ||
4.51 € | 1 | 5 Days | Steel | 1.0715 | Black oxidised | False | 10 | 5/16-18 | 25 | 80 | 13 | 22.5 | 0.0658 | ||
5.13 € | 1 | 5 Days | Steel | 1.0715 | Black oxidised | False | 10 | 5/16-18 | 25 | 100 | 13 | 22.5 | 0.1000 | ||
5.37 € | 1 | 5 Days | Steel | 1.0715 | Black oxidised | False | 12 | 3/8-16 | 32 | 65 | 15 | 29 | 0.0870 | ||
5.37 € | 1 | 5 Days | Steel | 1.0715 | Black oxidised | False | 12 | 3/8-16 | 32 | 80 | 15 | 29 | 0.0930 | ||
5.74 € | 1 | 5 Days | Steel | 1.0715 | Black oxidised | False | 12 | 3/8-16 | 32 | 100 | 15 | 29 | 0.1200 | ||
5.93 € | 1 | 5 Days | Steel | 1.0715 | Black oxidised | False | 12 | 3/8-16 | 32 | 125 | 15 | 29 | 0.1700 | ||
6.89 € | 1 | 5 Days | Steel | 1.0715 | Black oxidised | False | 14 | 1/2-13 | 36 | 80 | 16 | 33 | 0.1250 | ||
7.15 € | 1 | 5 Days | Steel | 1.0715 | Black oxidised | False | 14 | 1/2-13 | 36 | 100 | 16 | 33 | 0.1500 | ||
7.36 € | 1 | 5 Days | Steel | 1.0715 | Black oxidised | False | 14 | 1/2-13 | 36 | 125 | 16 | 33 | 0.2000 | ||
7.91 € | 1 | 5 Days | Steel | 1.0715 | Black oxidised | False | 14 | 1/2-13 | 36 | 160 | 16 | 33 | 0.2500 | ||
4.51 € | 1 | 5 Days | Stainless steel | 1.4305 | Bright | True | 8 | 1/4-20 | 20 | 35 | 9 | 18 | 0.0220 | ||
4.67 € | 1 | 5 Days | Stainless steel | 1.4305 | Bright | True | 8 | 1/4-20 | 20 | 50 | 9 | 18 | 0.1000 | ||
4.92 € | 1 | 5 Days | Stainless steel | 1.4305 | Bright | True | 8 | 1/4-20 | 20 | 65 | 9 | 18 | 0.1000 | ||
4.67 € | 1 | 5 Days | Stainless steel | 1.4305 | Bright | True | 10 | 5/16-18 | 25 | 50 | 13 | 22.5 | 0.0272 | ||
4.92 € | 1 | 5 Days | Stainless steel | 1.4305 | Bright | True | 10 | 5/16-18 | 25 | 65 | 13 | 22.5 | 0.0578 | ||
6.11 € | 1 | 5 Days | Stainless steel | 1.4305 | Bright | True | 10 | 5/16-18 | 25 | 80 | 13 | 22.5 | 0.0664 | ||
6.56 € | 1 | 5 Days | Stainless steel | 1.4305 | Bright | True | 10 | 5/16-18 | 25 | 100 | 13 | 22.5 | 0.0786 | ||
5.75 € | 1 | 5 Days | Stainless steel | 1.4305 | Bright | True | 12 | 3/8-16 | 32 | 65 | 15 | 29 | 0.0986 | ||
6.11 € | 1 | 5 Days | Stainless steel | 1.4305 | Bright | True | 12 | 3/8-16 | 32 | 80 | 15 | 29 | 0.1062 | ||
8.03 € | 1 | 5 Days | Stainless steel | 1.4305 | Bright | True | 12 | 3/8-16 | 32 | 100 | 15 | 29 | 0.0790 | ||
8.53 € | 1 | 5 Days | Stainless steel | 1.4305 | Bright | True | 12 | 3/8-16 | 32 | 125 | 15 | 29 | 0.1466 | ||
7.49 € | 1 | 5 Days | Stainless steel | 1.4305 | Bright | True | 14 | 1/2-13 | 36 | 80 | 16 | 33 | 0.1071 | ||
8.03 € | 1 | 5 Days | Stainless steel | 1.4305 | Bright | True | 14 | 1/2-13 | 36 | 100 | 16 | 33 | 0.1248 | ||
8.53 € | 1 | 5 Days | Stainless steel | 1.4305 | Bright | True | 14 | 1/2-13 | 36 | 125 | 16 | 33 | 0.1470 | ||
12.65 € | 1 | 5 Days | Stainless steel | 1.4305 | Bright | True | 14 | 1/2-13 | 36 | 160 | 16 | 33 | 0.2482 |
Loading...
Shape | Ball Shape | Component material | Thermoset | Surface finish component | High-gloss polished |
---|---|---|---|---|---|
Component colour | Black | Item | Grip Rod | Style | A |
Style definition | Ball Knob | RoHS | True |
Configure
Basic Attributes
Main material
Steel code
Surface finish body
PL Stainless steel
D=Diameter
D1=Thread
D2
L=Shaft length
L1
L2
Filter by CAD data type
Filter by standard shipping days
Optional Attributes