Gear Levers, Style B (K0179 B inch)

Gear Levers, Style B (K0179 B inch)
Material:
Knobs thermoset PF 31.
Rod steel 1.0718 or stainless steel 1.4305 (AISI 303 equivalent).

Version:
Thermoset black, high-gloss polished.
Steel black oxidised or bright stainless steel.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0179.7A2X35
K0179.7A2X50
K0179.7A2X65
K0179.7A3X50
K0179.7A3X65
K0179.7A3X80
K0179.7A3X100
K0179.7A4X65
K0179.7A4X80
K0179.7A4X100
K0179.7A4X125
K0179.7A5X80
K0179.7A5X100
K0179.7A5X125
K0179.7A5X160
K0179.17A2X35
K0179.17A2X50
K0179.17A2X65
K0179.17A3X50
K0179.17A3X65
K0179.17A3X80
K0179.17A3X100
K0179.17A4X65
K0179.17A4X80
K0179.17A4X100
K0179.17A4X125
K0179.17A5X80
K0179.17A5X100
K0179.17A5X125
K0179.17A5X160
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Steel code Surface finish body PL Stainless steel D=Diameter D1=Thread D2 L=Shaft length L1 L2

5.38 €

1 5 Days Steel1.0715Black oxidisedFalse81/4-202335960

5.38 €

1 5 Days Steel1.0715Black oxidisedFalse81/4-202350960

5.64 €

1 5 Days Steel1.0715Black oxidisedFalse81/4-202365960

5.89 €

1 5 Days Steel1.0715Black oxidisedFalse105/16-1826501370

6.15 €

1 5 Days Steel1.0715Black oxidisedFalse105/16-1826651370

6.64 €

1 5 Days Steel1.0715Black oxidisedFalse105/16-1826801370

7.07 €

1 5 Days Steel1.0715Black oxidisedFalse105/16-18261001370

6.89 €

1 5 Days Steel1.0715Black oxidisedFalse123/8-1635651585

7.20 €

1 5 Days Steel1.0715Black oxidisedFalse123/8-1635801585

7.72 €

1 5 Days Steel1.0715Black oxidisedFalse123/8-16351001585

8.74 €

1 5 Days Steel1.0715Black oxidisedFalse123/8-16351251585

8.67 €

1 5 Days Steel1.0715Black oxidisedFalse141/2-1335801685

8.76 €

1 5 Days Steel1.0715Black oxidisedFalse141/2-13351001685

9.18 €

1 5 Days Steel1.0715Black oxidisedFalse141/2-13351251685

9.73 €

1 5 Days Steel1.0715Black oxidisedFalse141/2-13351601685

6.90 €

1 5 Days Stainless steel1.4305BrightTrue81/4-202335960

7.15 €

1 5 Days Stainless steel1.4305BrightTrue81/4-202350960

7.64 €

1 5 Days Stainless steel1.4305BrightTrue81/4-202365960

8.36 €

1 5 Days Stainless steel1.4305BrightTrue105/16-1826501370

8.53 €

1 5 Days Stainless steel1.4305BrightTrue105/16-1826651370

10.10 €

1 5 Days Stainless steel1.4305BrightTrue105/16-1826801370

10.40 €

1 5 Days Stainless steel1.4305BrightTrue105/16-18261001370

9.90 €

1 5 Days Stainless steel1.4305BrightTrue123/8-1635651585

10.43 €

1 5 Days Stainless steel1.4305BrightTrue123/8-1635801585

10.97 €

1 5 Days Stainless steel1.4305BrightTrue123/8-16351001585

11.98 €

1 5 Days Stainless steel1.4305BrightTrue123/8-16351251585

12.83 €

1 5 Days Stainless steel1.4305BrightTrue141/2-1335801685

13.34 €

1 5 Days Stainless steel1.4305BrightTrue141/2-13351001685

13.60 €

1 5 Days Stainless steel1.4305BrightTrue141/2-13351251685

17.25 €

1 5 Days Stainless steel1.4305BrightTrue141/2-13351601685

Loading...

  1. 1

Basic information

Shape Oval Component material Thermoset Surface finish component High-gloss polished
Component colour Black Item Grip Rod Style B
Style definition Oval Knob RoHS True Weight in kg (ERP) 0.1000

Tech Support