Gear Levers, Style C (K0179 C inch) (K0179.14A4X125)

Gear Levers, Style C (K0179 C inch) K0179.14A4X125

Product Details:

Manufacturer part number: K0179.14A4X125

Brand: KIPP

Price: 10.49

Delivery time: 5 Days


Technical Data:

Main material: Stainless steel

Steel code: 1.4305

Surface finish body: Bright

PL Stainless steel: True

D=Diameter: 12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0179.14A4X125

Part Number
K0179.14A4X125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Steel code Surface finish body PL Stainless steel D=Diameter D1=Thread D2 L=Shaft length L1 L2 Weight in kg (ERP)

10.49 €

1 5 Days Stainless steel1.4305BrightTrue123/8-163012515460.1511

Loading...

  1. 1

Basic information

Shape Stick Type (Taper) Component material Thermoset Surface finish component High-gloss polished
Component colour Black Item Grip Rod Style C
Style definition Tapered Knob RoHS True

This page is Gear Levers, Style C (K0179 C inch), part number K0179.14A4X125.
You can find the detail information about specifications and dimensions on part number K0179.14A4X125.

Variation of this product

Part Number
K0179.14A3X100
K0179.14A3X50
K0179.14A3X65
K0179.14A4X65
K0179.14A4X80
K0179.14A5X100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Steel code Surface finish body PL Stainless steel D=Diameter D1=Thread D2 L=Shaft length L1 L2 Weight in kg (ERP)

8.10 €

1 5 Days Stainless steel1.4305BrightTrue105/16-182510013380.0841

7.05 €

1 5 Days Stainless steel1.4305BrightTrue105/16-18255013380.0306

7.22 €

1 5 Days Stainless steel1.4305BrightTrue105/16-18256513380.0363

7.69 €

1 5 Days Stainless steel1.4305BrightTrue123/8-16306515460.0527

7.91 €

1 5 Days Stainless steel1.4305BrightTrue123/8-16308015460.1130

9.21 €

1 5 Days Stainless steel1.4305BrightTrue141/2-133510016530.1308

Tech Support