Gear Levers, Style E (K0179 E inch) (K0179.6A4X65)

Gear Levers, Style E (K0179 E inch) K0179.6A4X65

Product Details:

Manufacturer part number: K0179.6A4X65

Brand: KIPP

Price: 7.23

Delivery time: 5 Days


Technical Data:

Main material: Steel

Steel code: 1.0715

Surface finish body: Black oxidised

PL Stainless steel: False

D=Diameter: 12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0179.6A4X65

Part Number
K0179.6A4X65
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Steel code Surface finish body PL Stainless steel D=Diameter D1=Thread D2 L=Shaft length L1 L2 Weight in kg (ERP)

7.23 €

1 5 Days Steel1.0715Black oxidisedFalse123/8-16296515710.0786

Loading...

  1. 1

Basic information

Shape Stick Type (Taper) Component material Thermoset Surface finish component High-gloss polished
Component colour Black Item Grip Rod Style E
Style definition Taper Grip RoHS True

This page is Gear Levers, Style E (K0179 E inch), part number K0179.6A4X65.
You can find the detail information about specifications and dimensions on part number K0179.6A4X65.

Variation of this product

Part Number
K0179.16A3X100
K0179.16A3X50
K0179.16A3X65
K0179.6A4X80
K0179.6A5X100
K0179.6A5X125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Steel code Surface finish body PL Stainless steel D=Diameter D1=Thread D2 L=Shaft length L1 L2 Weight in kg (ERP)

10.95 €

1 5 Days Stainless steel1.4305BrightTrue105/16-182310013610.0995

7.56 €

1 5 Days Stainless steel1.4305BrightTrue105/16-18235013610.0363

8.03 €

1 5 Days Stainless steel1.4305BrightTrue105/16-18236513610.0426

7.59 €

1 5 Days Steel1.0715Black oxidisedFalse123/8-16298015710.0873

9.21 €

1 5 Days Steel1.0715Black oxidisedFalse141/2-132910016710.1516

9.67 €

1 5 Days Steel1.0715Black oxidisedFalse141/2-132912516710.1751

Tech Support