Manufacturer part number: K1468.2A1
Brand: KIPP
Price: 3.71 €
Delivery time: 5 Days
Size: 2
D=Thread: 10-32
D1=Outside diameter: 16
D2: 11
L=Thread length: 7.5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1468.2A1
Type | Rotation Type | Shape | Stick Type (Straight) | Main material | Thermoplastic |
---|---|---|---|---|---|
Component material | Steel | Version 1 | Revolving | Item | Cylinder Grip |
Thread type | External thread | Style | A | Style definition | With external thread |
RoHS | True |
This page is Plastic cylindrical grips, revolving, with external thread (K1468 AG inch), part number K1468.2A1.
You can find the detail information about specifications and dimensions on part number K1468.2A1.
Configure
Basic Attributes
Size
D=Thread
D1=Outside diameter
D2
L=Thread length
L1=Handle length
L2
SW
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1468.1AE |
K1468.3A2 |
K1468.4A3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Size | D=Thread | D1=Outside diameter | D2 | L=Thread length | L1=Handle length | L2 | SW | Weight in kg (ERP) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.34 € | 1 | 5 Days | 1 | 8-32 | 14 | 9 | 6 | 40 | 5 | 8 | 0.0200 | ||
4.00 € | 1 | 5 Days | 3 | 1/4-20 | 20 | 14 | 9 | 61.4 | 6.4 | 12 | 0.0685 | ||
4.93 € | 1 | 5 Days | 4 | 5/16-18 | 25 | 18 | 12 | 82.5 | 12.5 | 15 | 0.1500 |