Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1468.11AE |
K1468.12A1 |
K1468.13A2 |
K1468.14A3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Size | D=Thread | D1=Outside diameter | D2 | L1=Handle length | L2 | T=Thread depth | SW | Weight in kg (ERP) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.34 € | 1 | 5 Days | 1 | 8-32 | 14 | 9 | 40 | 5 | 8 | 8 | 0.0200 | ||
3.71 € | 1 | 5 Days | 2 | 10-32 | 16 | 11 | 49.1 | 5.1 | 10 | 10 | 0.0350 | ||
4.00 € | 1 | 5 Days | 3 | 1/4-20 | 20 | 14 | 61.4 | 6.4 | 12 | 12 | 0.0685 | ||
4.93 € | 1 | 5 Days | 4 | 5/16-18 | 25 | 18 | 82.5 | 12.5 | 16 | 15 | 0.1500 |
Loading...
Type | Rotation Type | Shape | Stick Type (Straight) | Main material | Thermoplastic |
---|---|---|---|---|---|
Component material | Steel | Version 1 | Revolving | Item | Cylinder Grip |
Thread type | Internal thread | Style | B | Style definition | With internal thread |
RoHS | True |
Configure
Basic Attributes
Size
D=Thread
D1=Outside diameter
D2
L1=Handle length
L2
T=Thread depth
SW
Filter by CAD data type
Filter by standard shipping days
Optional Attributes