Taper grips revolving oval (K0651 inch) (K0651.1A2009)

Taper grips revolving oval (K0651 inch) K0651.1A2009

Product Details:

Manufacturer part number: K0651.1A2009

Brand: KIPP

Price: 10.81

Delivery time: 5 Days


Technical Data:

Component material: Steel

Component colour: Galvanised

Size: 1

PL Stainless steel: False

D=Thread: 1/4-20


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0651.1A2009

Part Number
K0651.1A2009
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Component material Component colour Size PL Stainless steel D=Thread D1=Outside diameter D2 D3 L=Thread length L1=Handle length L2 SW Weight in kg (ERP)

10.81 €

1 5 Days SteelGalvanised1False1/4-2025818954.74.570.0370

Loading...

  1. 1

Basic information

Type Rotation Type Shape Oval Main material Thermoset
Main colour High-polish finish black Version 2 Oval Version 1 Revolving
Item Grip Thread type External thread RoHS True

This page is Taper grips revolving oval (K0651 inch), part number K0651.1A2009.
You can find the detail information about specifications and dimensions on part number K0651.1A2009.

Variation of this product

Part Number
K0651.11A2009
K0651.12A3010
K0651.2A3010
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Component material Component colour Size PL Stainless steel D=Thread D1=Outside diameter D2 D3 L=Thread length L1=Handle length L2 SW Weight in kg (ERP)

12.83 €

1 5 Days Stainless steelBright1True1/4-2025818954.74.570.0371

17.38 €

1 5 Days Stainless steelBright2True5/16-184112261082.25.5100.1155

15.05 €

1 5 Days SteelGalvanised2False5/16-184112261082.25.5100.1160

Tech Support