Knurled screws high form steel and stainless steel, DIN 464 (K0140 inch) (K0140.A0X10)

Knurled screws high form steel and stainless steel, DIN 464 (K0140 inch) K0140.A0X10

Product Details:

Manufacturer part number: K0140.A0X10

Brand: KIPP

Price: 2.94

Delivery time: 5 Days


Technical Data:

Material: [Special Material] Free-cutting steel

Surface finish body: Black oxidised

PL Stainless steel: False

D=Thread: 10-24

D1=Outside diameter: 20


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0140.A0X10

Part Number
K0140.A0X10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Surface finish body PL Stainless steel D=Thread D1=Outside diameter D3 H=Height K L=Thread length Weight in kg (ERP)

2.94 €

1 5 Days [Special Material] Free-cutting steelBlack oxidisedFalse10-24201011.54100.0750

Loading...

  1. 1

Basic information

Detailed Shape Knurling Item Knurled Screw Thread type External thread
DIN DIN 464 RoHS True

This page is Knurled screws high form steel and stainless steel, DIN 464 (K0140 inch), part number K0140.A0X10.
You can find the detail information about specifications and dimensions on part number K0140.A0X10.

Variation of this product

Part Number
K0140.A02X10
K0140.A02X16
K0140.A02X20
K0140.A0X16
K0140.A0X20
K0140.A12X10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material Surface finish body PL Stainless steel D=Thread D1=Outside diameter D3 H=Height K L=Thread length Weight in kg (ERP)

3.52 €

1 5 Days Stainless SteelBrightTrue10-24201011.54100.0147

3.81 €

1 5 Days Stainless SteelBrightTrue10-24201011.54160.0152

4.19 €

1 5 Days Stainless SteelBrightTrue10-24201011.54200.0161

3.11 €

1 5 Days [Special Material] Free-cutting steelBlack oxidisedFalse10-24201011.54160.0920

3.43 €

1 5 Days [Special Material] Free-cutting steelBlack oxidisedFalse10-24201011.54200.1040

3.52 €

1 5 Days Stainless SteelBrightTrue10-32201011.54100.0270

Tech Support