Lateral spring plungers without seal, thrust pin and spring steel (K0368 OA inch) (K0368.21034CM)

Lateral spring plungers without seal, thrust pin and spring steel (K0368 OA inch) K0368.21034CM

Product Details:

Manufacturer part number: K0368.21034CM

Brand: KIPP

Price: 5.26

Delivery time: 5 Days


Technical Data:

F approx.: 10 N

D=Outside diameter: 1/4

D1=Outside diameter: 3

L=Length: 7

L1= Length: 4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0368.21034CM

Part Number
K0368.21034CM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F approx.
(N)
D=Outside diameter D1=Outside diameter L=Length L1= Length D2=Bore diameter 2 ±S X if Y = 1 X if Y = 2 X if Y = 3 X if Y = 4.5 X if Y = 6 X if Y = 8 Weight in kg (ERP)

5.26 €

1 5 Days 101/43741/40.50.8111110.0007

Loading...

  1. 1

Basic information

Body Material Aluminum Component material Steel Version 1 Without seal
Item Lateral Spring Plunger Spring strength Standard RoHS True

This page is Lateral spring plungers without seal, thrust pin and spring steel (K0368 OA inch), part number K0368.21034CM.
You can find the detail information about specifications and dimensions on part number K0368.21034CM.

Variation of this product

Part Number
K0368.21036CM
K0368.21038CM
K0368.21054CU
K0368.21056CU
K0368.21058CU
K0368.21064CU
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
F approx.
(N)
D=Outside diameter D1=Outside diameter L=Length L1= Length D2=Bore diameter 2 ±S X if Y = 1 X if Y = 2 X if Y = 3 X if Y = 4.5 X if Y = 6 X if Y = 8 Weight in kg (ERP)

5.26 €

1 5 Days 201/43741/40.50.8111110.0007

5.26 €

1 5 Days 401/43741/40.50.8111110.0007

5.73 €

1 5 Days 207/165116.77/160.8-1.51.71.71.71.70.0031

5.73 €

1 5 Days 507/165116.77/160.8-1.51.71.71.71.70.0033

5.73 €

1 5 Days 1007/165116.77/160.8-1.51.71.71.71.70.0021

6.19 €

1 5 Days 407/1661110.77/161---1.71.91.90.0040

Tech Support