Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0368.71034CM |
K0368.71054CU |
K0368.71064CU |
K0368.71084CP |
K0368.71104CQ |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | F approx. (N) | D=Outside diameter | D1=Outside diameter | L=Length | L1= Length | D2=Bore diameter 2 | ±S | X if Y = 1 | X if Y = 2 | X if Y = 3 | X if Y = 4.5 | X if Y = 6 | X if Y = 8 | Weight in kg (ERP) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.26 € | 1 | 5 Days | 10 | 1/4 | 3 | 7 | 4 | 1/4 | 0.5 | 0.8 | 1 | 1 | 1 | 1 | 1 | 0.0004 | ||
5.73 € | 1 | 5 Days | 20 | 7/16 | 5 | 11 | 6.7 | 7/16 | 0.8 | - | 1.5 | 1.7 | 1.7 | 1.7 | 1.7 | 0.0017 | ||
6.19 € | 1 | 5 Days | 40 | 7/16 | 6 | 11 | 10.7 | 7/16 | 1 | - | - | - | 1.7 | 1.9 | 1.9 | 0.0020 | ||
6.74 € | 1 | 5 Days | 50 | 1/2 | 8 | 13 | 13.9 | 1/2 | 1.3 | - | - | - | - | 2.5 | 2.7 | 0.0033 | ||
7.42 € | 1 | 5 Days | 100 | 5/8 | 10 | 17 | 16.7 | 5/8 | 1.6 | - | - | - | - | - | 3.1 | 0.0070 |
Loading...
Body Material | Aluminum | Component material | Polyacetal | Version 1 | Without seal |
---|---|---|---|---|---|
Item | Lateral Spring Plunger | Spring strength | Standard | RoHS | True |
Configure
Basic Attributes
F approx.(N)
D=Outside diameter
D1=Outside diameter
L=Length
L1= Length
D2=Bore diameter 2
±S
X if Y = 1
X if Y = 2
X if Y = 3
X if Y = 4.5
X if Y = 6
X if Y = 8
Filter by CAD data type
Filter by standard shipping days
Optional Attributes