Spring plungers with hex socket and ball, heavy spring force, stainless steel, with thread lock (K0326 VF inch) (K0326.2A2)

Spring plungers with hex socket and ball, heavy spring force, stainless steel, with thread lock (K0326 VF inch) K0326.2A2

Product Details:

Manufacturer part number: K0326.2A2

Brand: KIPP

Price: 6.95

Delivery time: 5 Days


Technical Data:

Spring force initial pressure F1 approx.: 28 N

Spring force final pressure F2 approx.: 40 N

Tightening torque approx.: 0.44 Nm

Loosening torque approx.: 0.21 Nm

D=Thread: 1/4-20


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0326.2A2

Part Number
K0326.2A2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
Loosening torque approx.
(Nm)
D=Thread D1 L=Length L1 H S Weight in kg (ERP)

6.95 €

10 5 Days 28400.440.211/4-203.515711/80.0019

Loading...

  1. 1

Basic information

Body Material Stainless Steel Loosening Prevention Provided Component material Ball stainless steel
Version 1 With thread lock Item Spring Plunger PL Stainless steel True
Pin style Ball Carrier style Hexagon socket Spring strength Intensified
RoHS True

This page is Spring plungers with hex socket and ball, heavy spring force, stainless steel, with thread lock (K0326 VF inch), part number K0326.2A2.
You can find the detail information about specifications and dimensions on part number K0326.2A2.

Variation of this product

Part Number
K0326.2A3
K0326.2A4
K0326.2A5
K0326.2A6
K0326.2AJ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
Loosening torque approx.
(Nm)
D=Thread D1 L=Length L1 H S Weight in kg (ERP)

7.41 €

10 5 Days 47731.10.385/16-1851881.55/320.0036

8.54 €

5 5 Days 661001.30.63/8-16623923/160.0066

13.00 €

5 5 Days 6612021.31/2-13826102.57/320.0147

20.44 €

5 5 Days 901803.935/8-111033143.55/160.0289

6.95 €

10 5 Days 28400.440.211/4-283.515711/80.0021

Tech Support