Spring plungers with hex socket and ball, standard spring force, with thread lock (K0325 SF inch)

Spring plungers with hex socket and ball, standard spring force, with thread lock (K0325 SF inch)
Material:
Sleeve steel grade 5.8.
Ball steel.
Spring grade D spring steel wire.

Thread lock nylon.

Version:
Black oxidised. Ball hardened.

Note:
For the inch series, dimension D and S are in inches, all other dimensions are in mm.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0325.A2
K0325.A3
K0325.A4
K0325.A5
K0325.A6
K0325.AJ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
Loosening torque approx.
(Nm)
D=Thread D1 L=Length L1 H S Weight in kg (ERP)

2.85 €

10 5 Days 9130.440.211/4-203.515711/80.0018

3.45 €

10 5 Days 15301.10.385/16-1851881.55/320.0036

3.78 €

10 5 Days 20401.30.63/8-16623923/160.0067

6.42 €

5 5 Days 305521.31/2-13826102.57/320.0140

9.14 €

5 5 Days 651253.935/8-111033143.55/160.0288

2.85 €

10 5 Days 9130.440.211/4-283.515711/80.0020

Loading...

  1. 1

Basic information

Body Material Steel Loosening Prevention Provided Component material Ball steel
Version 1 With thread lock Item Spring Plunger Pin style Ball
Carrier style Hexagon socket Spring strength Standard RoHS True

Tech Support