Spring plungers with hex socket and thrust pin, heavy spring force, with thread lock (K0327 VF inch) (K0327.2A1)

Spring plungers with hex socket and thrust pin, heavy spring force, with thread lock (K0327 VF inch) K0327.2A1

Product Details:

Manufacturer part number: K0327.2A1

Brand: KIPP

Price: 3.58

Delivery time: 5 Days


Technical Data:

Spring force initial pressure F1 approx.: 11 N

Spring force final pressure F2 approx.: 29 N

Tightening torque approx.: 0.12 Nm

Loosening torque approx.: 0.08 Nm

D=Thread: 10-32


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0327.2A1

Part Number
K0327.2A1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
Loosening torque approx.
(Nm)
D=Thread D1 L=Length L1 H T1 S N Weight in kg (ERP)

3.58 €

10 5 Days 11290.120.0810-322.41872.30.81.50.80.0016

Loading...

  1. 1

Basic information

Body Material Steel Loosening Prevention Provided Component material Pin steel
Version 1 With thread lock Item Spring Plunger Pin style Thrust pin
Carrier style Hexagon socket Spring strength Intensified RoHS True

This page is Spring plungers with hex socket and thrust pin, heavy spring force, with thread lock (K0327 VF inch), part number K0327.2A1.
You can find the detail information about specifications and dimensions on part number K0327.2A1.

Variation of this product

Part Number
K0327.2A2
K0327.2A3
K0327.2A4
K0327.2A5
K0327.2A6
K0327.2AJ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
Loosening torque approx.
(Nm)
D=Thread D1 L=Length L1 H T1 S N Weight in kg (ERP)

3.76 €

10 5 Days 14370.450.221/4-202.72072.51210.0029

4.32 €

10 5 Days 22651.050.375/16-183.522831.42.51.20.0053

4.76 €

10 5 Days 19701.30.63/8-16422931.431.60.0078

7.59 €

5 5 Days 258521.31/2-136281042420.0182

10.47 €

5 5 Days 601503.935/8-117.5321452.552.50.0319

3.76 €

10 5 Days 14370.450.221/4-282.72072.51210.0033

Tech Support