Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0327.1A1 |
K0327.1A2 |
K0327.1A3 |
K0327.1A4 |
K0327.1A5 |
K0327.1A6 |
K0327.1AJ |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Spring force initial pressure F1 approx. (N) | Spring force final pressure F2 approx. (N) | Tightening torque approx. (Nm) | Loosening torque approx. (Nm) | D=Thread | D1 | L=Length | L1 | H | T1 | S | N | Weight in kg (ERP) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.66 € | 10 | 5 Days | 3 | 10 | 0.12 | 0.08 | 10-32 | 2.4 | 18 | 7 | 2.3 | 0.8 | 1.5 | 0.8 | 0.0015 | ||
3.78 € | 10 | 5 Days | 3 | 9 | 0.45 | 0.22 | 1/4-20 | 2.7 | 20 | 7 | 2.5 | 1 | 2 | 1 | 0.0029 | ||
4.28 € | 10 | 5 Days | 4 | 16 | 1.05 | 0.37 | 5/16-18 | 3.5 | 22 | 8 | 3 | 1.4 | 2.5 | 1.2 | 0.0052 | ||
4.69 € | 10 | 5 Days | 4 | 16 | 1.3 | 0.6 | 3/8-16 | 4 | 22 | 9 | 3 | 1.4 | 3 | 1.6 | 0.0074 | ||
7.41 € | 5 | 5 Days | 5 | 27 | 2 | 1.3 | 1/2-13 | 6 | 28 | 10 | 4 | 2 | 4 | 2 | 0.0180 | ||
10.28 € | 5 | 5 Days | 20 | 45 | 3.9 | 3 | 5/8-11 | 7.5 | 32 | 14 | 5 | 2.5 | 5 | 2.5 | 0.0318 | ||
3.78 € | 10 | 5 Days | 3 | 9 | 0.45 | 0.22 | 1/4-28 | 2.7 | 20 | 7 | 2.5 | 1 | 2 | 1 | 0.0031 |
Loading...
Body Material | Steel | Loosening Prevention | Provided | Component material | Pin steel |
---|---|---|---|---|---|
Version 1 | With thread lock | Item | Spring Plunger | Pin style | Thrust pin |
Carrier style | Hexagon socket | Spring strength | Light | RoHS | True |
Configure
Basic Attributes
Spring force initial pressure F1 approx.(N)
Spring force final pressure F2 approx.(N)
Tightening torque approx.(Nm)
Loosening torque approx.(Nm)
D=Thread
D1
L=Length
L1
H
T1
S
N
Filter by CAD data type
Filter by standard shipping days
Optional Attributes