Spring plungers with hex socket and thrust pin, standard spring force, with thread lock (K0327 SF inch) (K0327.A1)

Spring plungers with hex socket and thrust pin, standard spring force, with thread lock (K0327 SF inch) K0327.A1

Product Details:

Manufacturer part number: K0327.A1

Brand: KIPP

Price: 3.39

Delivery time: 5 Days


Technical Data:

Component material: Pin steel

Spring force initial pressure F1 approx.: 6 N

Spring force final pressure F2 approx.: 20 N

Tightening torque approx.: 0.12 Nm

Loosening torque approx.: 0.08 Nm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0327.A1

Part Number
K0327.A1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Component material Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
Loosening torque approx.
(Nm)
D=Thread D1 L=Length L1 H T1 S N Weight in kg (ERP)

3.39 €

10 5 Days Pin steel6200.120.0810-322.41872.30.81.50.80.0016

Loading...

  1. 1

Basic information

Body Material Steel Loosening Prevention Provided Version 1 With thread lock
Item Spring Plunger Pin style Thrust pin Carrier style Hexagon socket
Spring strength Standard RoHS True

This page is Spring plungers with hex socket and thrust pin, standard spring force, with thread lock (K0327 SF inch), part number K0327.A1.
You can find the detail information about specifications and dimensions on part number K0327.A1.

Variation of this product

Part Number
K0327.A2
K0327.A3
K0327.A4
K0327.A5
K0327.A6
K0327.AJ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Component material Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
Loosening torque approx.
(Nm)
D=Thread D1 L=Length L1 H T1 S N Weight in kg (ERP)

3.48 €

10 5 Days Pin steel7200.450.221/4-202.72072.51210.0029

4.05 €

10 5 Days Pin steel9351.050.375/16-183.522831.42.51.20.0052

4.40 €

10 5 Days Pin steel9351.30.63/8-16422931.431.60.0076

7.10 €

1 5 Days Pin steel125521.31/2-136281042420.0180

9.88 €

5 5 Days Pin steel451003.935/8-117.5321452.552.50.0325

3.48 €

10 5 Days Pin POM7200.450.221/4-282.72072.51210.0032

Tech Support