Spring plungers with hex socket and thrust pin, standard spring force, with thread lock (K0328 SF inch) (K0328.A6)

Spring plungers with hex socket and thrust pin, standard spring force, with thread lock (K0328 SF inch) K0328.A6

Product Details:

Manufacturer part number: K0328.A6

Brand: KIPP

Price: 10.73

Delivery time: 5 Days


Technical Data:

Spring force initial pressure F1 approx.: 45 N

Spring force final pressure F2 approx.: 100 N

Tightening torque approx.: 3.9 Nm

Loosening torque approx.: 3 Nm

D=Thread: 5/8-11


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0328.A6

Part Number
K0328.A6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
Loosening torque approx.
(Nm)
D=Thread D1 L=Length L1 H T1 S N Weight in kg (ERP)

10.73 €

5 5 Days 451003.935/8-117.5321452.552.50.0287

Loading...

  1. 1

Basic information

Body Material Steel Loosening Prevention Provided Component material Pin POM
Version 1 With thread lock Item Spring Plunger Pin style Thrust pin
Carrier style Hexagon socket Spring strength Standard RoHS True

This page is Spring plungers with hex socket and thrust pin, standard spring force, with thread lock (K0328 SF inch), part number K0328.A6.
You can find the detail information about specifications and dimensions on part number K0328.A6.

Variation of this product

Part Number
K0328.A1
K0328.A2
K0328.A3
K0328.A4
K0328.A5
K0328.AJ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
Loosening torque approx.
(Nm)
D=Thread D1 L=Length L1 H T1 S N Weight in kg (ERP)

3.76 €

10 5 Days 6200.120.0810-322.41872.30.81.50.80.0015

3.90 €

10 5 Days 7200.450.221/4-202.72072.51210.0028

4.44 €

10 5 Days 9351.050.375/16-183.522831.42.51.20.0048

5.15 €

10 5 Days 9351.30.63/8-16422931.431.60.0068

7.95 €

5 5 Days 105521.31/2-136281042420.0158

3.90 €

10 5 Days 7200.450.221/4-282.72072.51210.0028

Tech Support