Spring plungers with hexagon socket and POM thrust pin, stainless steel (K0320 inch)

Spring plungers with hexagon socket and POM thrust pin, stainless steel (K0320 inch)
Material:
Body 1.4305 (AISI 303 equivalent).
Thrust pin POM.
Spring 1.4310 (AISI 301 equivalent).

Version:
Bright.

Note:
For the inch series, dimension D and S are in inches, all other dimensions are in mm.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0320.A1
K0320.A2
K0320.A3
K0320.A4
K0320.A5
K0320.A6
K0320.AE
K0320.AG
K0320.AJ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
D=Thread D1 L=Length H T1 S N Weight in kg (ERP)

6.68 €

1 5 Days 51710-322.4182.30.81.50.80.0014

6.68 €

1 5 Days 6171/4-202.7202.51210.0025

7.69 €

1 5 Days 7295/16-183.52231.42.51.20.0046

8.88 €

1 5 Days 8313/8-1642231.431.60.0069

11.34 €

1 5 Days 10471/2-1362842420.0158

17.91 €

1 5 Days 451005/8-117.53252.552.50.0296

6.75 €

1 5 Days 5168-321.5151.50.61.30.60.0003

6.75 €

1 5 Days 5168-361.5151.50.61.30.60.0009

6.68 €

1 5 Days 6171/4-282.7202.51210.0029

Loading...

  1. 1

Basic information

Body Material Stainless Steel Component material Pin POM Pin material Stainless steel
Item Spring Plunger PL Stainless steel True Pin style Thrust pin
Carrier style Hexagon socket Spring strength Standard RoHS True

Tech Support