Spring plungers with hexagon socket and thrust pin, reinforced spring force (K0317 VF inch) (K0317.2A3)

Spring plungers with hexagon socket and thrust pin, reinforced spring force (K0317 VF inch) K0317.2A3

Product Details:

Manufacturer part number: K0317.2A3

Brand: KIPP

Price: 3.43

Delivery time: 5 Days


Technical Data:

Spring force initial pressure F1 approx.: 22 N

Spring force final pressure F2 approx.: 65 N

D=Thread: 5/16-18

D1: 3.5

L=Length: 22


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0317.2A3

Part Number
K0317.2A3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
D=Thread D1 L=Length H T1 S N Weight in kg (ERP)

3.43 €

1 5 Days 22655/16-183.52231.42.51.20.0053

Loading...

  1. 1

Basic information

Body Material Steel Component material Pin steel Pin material Steel
Item Spring Plunger PL Stainless steel False Pin style Thrust pin
Carrier style Hexagon socket Spring strength Intensified RoHS True

This page is Spring plungers with hexagon socket and thrust pin, reinforced spring force (K0317 VF inch), part number K0317.2A3.
You can find the detail information about specifications and dimensions on part number K0317.2A3.

Variation of this product

Part Number
K0317.2A1
K0317.2A2
K0317.2A4
K0317.2A5
K0317.2A6
K0317.2AJ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
D=Thread D1 L=Length H T1 S N Weight in kg (ERP)

2.77 €

1 5 Days 112910-322.4182.30.81.50.80.0016

2.85 €

1 5 Days 14371/4-202.7202.51210.0030

3.80 €

1 5 Days 19703/8-1642231.431.60.0077

4.91 €

1 5 Days 25851/2-1362842420.0183

6.29 €

1 5 Days 601505/8-117.53252.552.50.0323

2.85 €

1 5 Days 14371/4-282.7202.51210.0034

Tech Support