Spring plungers with hexagon socket and thrust pin, standard spring force (K0317 SF inch)

Spring plungers with hexagon socket and thrust pin, standard spring force (K0317 SF inch)
Material:
Body steel grade 5.8.
Thrust pin steel.
Spring steel wire grade D.

Version:
Black oxidised.
Thrust pin hardened.

Note:
For the inch series, dimension D and S are in inches, all other dimensions are in mm.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0317.A1
K0317.A2
K0317.A3
K0317.A4
K0317.A5
K0317.A6
K0317.AD
K0317.AE
K0317.AG
K0317.AJ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
D=Thread D1 L=Length H T1 S N Weight in kg (ERP)

2.52 €

1 5 Days 62010-322.4182.30.81.50.80.0016

2.65 €

1 5 Days 7201/4-202.7202.51210.0031

3.11 €

1 5 Days 9355/16-183.52231.42.51.20.0053

3.45 €

1 5 Days 9353/8-1642231.431.60.0077

4.45 €

1 5 Days 12551/2-1362842420.0181

5.69 €

1 5 Days 451005/8-117.53252.552.50.0327

3.40 €

1 5 Days 0.536-321101.510.70.40.0004

2.67 €

1 5 Days 5168-321.5151.50.61.30.60.0010

2.67 €

1 5 Days 5168-361.5151.50.61.30.60.0010

2.65 €

1 5 Days 7201/4-282.7202.51210.0032

Loading...

  1. 1

Basic information

Body Material Steel Component material Pin steel Pin material Steel
Item Spring Plunger PL Stainless steel False Pin style Thrust pin
Carrier style Hexagon socket Spring strength Standard RoHS True

Tech Support