Spring plungers with hexagon socket and thrust pin, standard spring force (K0318 SF inch) (K0318.A1)

Spring plungers with hexagon socket and thrust pin, standard spring force (K0318 SF inch) K0318.A1

Product Details:

Manufacturer part number: K0318.A1

Brand: KIPP

Price: 2.90

Delivery time: 5 Days


Technical Data:

Spring force initial pressure F1 approx.: 6 N

Spring force final pressure F2 approx.: 20 N

D=Thread: 10-32

D1: 2.4

L=Length: 18


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0318.A1

Part Number
K0318.A1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
D=Thread D1 L=Length H T1 S N Weight in kg (ERP)

2.90 €

1 5 Days 62010-322.4182.30.81.50.80.0014

Loading...

  1. 1

Basic information

Body Material Steel Component material Pin POM Pin material Plastic
Item Spring Plunger Pin style Thrust pin Carrier style Hexagon socket
Spring strength Standard RoHS True

This page is Spring plungers with hexagon socket and thrust pin, standard spring force (K0318 SF inch), part number K0318.A1.
You can find the detail information about specifications and dimensions on part number K0318.A1.

Variation of this product

Part Number
K0318.A2
K0318.A3
K0318.A4
K0318.A5
K0318.A6
K0318.AD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
D=Thread D1 L=Length H T1 S N Weight in kg (ERP)

2.99 €

1 5 Days 7201/4-202.7202.51210.0026

3.50 €

1 5 Days 9355/16-183.52231.42.51.20.0046

4.22 €

1 5 Days 9353/8-1642231.431.60.0069

5.31 €

1 5 Days 12551/2-1362842420.0159

6.56 €

1 5 Days 451005/8-117.53252.552.50.0291

3.84 €

1 5 Days 0.536-321101.510.70.40.0005

Tech Support