Spring plungers with hexagon socket and thrust pin, standard spring force (K0319 SF inch) (K0319.A1)

Spring plungers with hexagon socket and thrust pin, standard spring force (K0319 SF inch) K0319.A1

Product Details:

Manufacturer part number: K0319.A1

Brand: KIPP

Price: 6.54

Delivery time: 5 Days


Technical Data:

Spring force initial pressure F1 approx.: 5 N

Spring force final pressure F2 approx.: 17 N

D=Thread: 10-32

D1: 2.4

L=Length: 18


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0319.A1

Part Number
K0319.A1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
D=Thread D1 L=Length H T1 S N Weight in kg (ERP)

6.54 €

1 5 Days 51710-322.4182.30.81.50.80.0016

Loading...

  1. 1

Basic information

Body Material Stainless Steel Component material Pin stainless steel Pin material Stainless steel
Item Spring Plunger PL Stainless steel True Pin style Thrust pin
Carrier style Hexagon socket Spring strength Standard RoHS True

This page is Spring plungers with hexagon socket and thrust pin, standard spring force (K0319 SF inch), part number K0319.A1.
You can find the detail information about specifications and dimensions on part number K0319.A1.

Variation of this product

Part Number
K0319.A2
K0319.A3
K0319.A4
K0319.A5
K0319.A6
K0319.AE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
D=Thread D1 L=Length H T1 S N Weight in kg (ERP)

6.54 €

1 5 Days 6171/4-202.7202.51210.0030

7.45 €

1 5 Days 7295/16-183.52231.42.51.20.0053

8.72 €

1 5 Days 8313/8-1642231.431.60.0077

11.14 €

1 5 Days 10471/2-1362842420.0158

17.49 €

1 5 Days 451005/8-117.53252.552.50.0333

6.59 €

1 5 Days 5168-321.5151.50.61.30.60.0010

Tech Support