Spring plungers with slot and ball, standard spring force (K0309 SF inch) (K0309.A6)

Spring plungers with slot and ball, standard spring force (K0309 SF inch) K0309.A6

Product Details:

Manufacturer part number: K0309.A6

Brand: KIPP

Price: 3.13

Delivery time: 5 Days


Technical Data:

Spring force initial pressure F1 approx.: 65 N

Spring force final pressure F2 approx.: 125 N

D=Thread: 5/8-11

D1: 10

L=Length: 24


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0309.A6

Part Number
K0309.A6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
D=Thread D1 L=Length H N Weight in kg (ERP)

3.13 €

1 5 Days 651255/8-1110243.52.50.0213

Loading...

  1. 1

Basic information

Body Material Steel Component material Ball steel Pin material Steel
Item Spring Plunger Pin style Ball Carrier style Slot
Spring strength Standard RoHS True

This page is Spring plungers with slot and ball, standard spring force (K0309 SF inch), part number K0309.A6.
You can find the detail information about specifications and dimensions on part number K0309.A6.

Variation of this product

Part Number
K0309.A3
K0309.A4
K0309.A5
K0309.AD
K0309.AE
K0309.AG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
D=Thread D1 L=Length H N Weight in kg (ERP)

1.44 €

1 5 Days 15305/16-185161.51.20.0032

1.51 €

1 5 Days 20403/8-1661921.60.0058

2.32 €

1 5 Days 30551/2-138222.520.0119

1.43 €

1 5 Days 1.536-321.570.40.40.0003

1.02 €

1 5 Days 4108-322.590.80.60.0005

1.02 €

1 5 Days 4108-362.590.80.60.0006

Tech Support