Spring plungers with slot and ball, standard spring force (K0310 SF inch) (K0310.A1)

Spring plungers with slot and ball, standard spring force (K0310 SF inch) K0310.A1

Product Details:

Manufacturer part number: K0310.A1

Brand: KIPP

Price: 3.25

Delivery time: 5 Days


Technical Data:

Spring force initial pressure F1 approx.: 6 N

Spring force final pressure F2 approx.: 11 N

D=Thread: 10-32

D1: 3

L=Length: 12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0310.A1

Part Number
K0310.A1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
D=Thread D1 L=Length H N Weight in kg (ERP)

3.25 €

1 5 Days 61110-323120.90.80.0009

Loading...

  1. 1

Basic information

Body Material Stainless Steel Component material Ball stainless steel Pin material Stainless steel
Item Spring Plunger PL Stainless steel True Pin style Ball
Carrier style Slot Spring strength Standard RoHS True

This page is Spring plungers with slot and ball, standard spring force (K0310 SF inch), part number K0310.A1.
You can find the detail information about specifications and dimensions on part number K0310.A1.

Variation of this product

Part Number
K0310.A2
K0310.A3
K0310.A4
K0310.A5
K0310.A6
K0310.AD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
D=Thread D1 L=Length H N Weight in kg (ERP)

3.25 €

1 5 Days 9131/4-203.514110.0019

4.28 €

1 5 Days 15305/16-185161.51.20.0034

4.84 €

1 5 Days 20353/8-1661921.60.0057

5.93 €

1 5 Days 30551/2-138222.520.0122

7.37 €

1 5 Days 651255/8-1110243.52.50.0218

3.80 €

1 5 Days 1.536-321.570.40.40.0003

Tech Support